Stainless Steel-Levelling feet with mounting lug

Stainless Steel-Levelling feet with mounting lug
  • Volume Discount
Stainless Steel-Levelling feet GN 33 will be delivered mounted and are not removable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
33-50-M8-40-B1-S
33-50-M8-40-B1-SK
33-50-M8-40-B1-X
33-50-M8-50-B1-S
33-50-M8-50-B1-SK
33-50-M8-63-B1-S
33-50-M8-63-B1-SK
33-50-M10-43-B1-X
33-50-M10-50-B1-S
33-50-M10-50-B1-SK
33-50-M10-60-B1-S
33-50-M10-60-B1-SK
33-50-M10-80-B1-S
33-50-M10-80-B1-SK
33-50-M10-100-B1-S
33-50-M10-100-B1-SK
33-50-M12-47-B1-X
33-50-M12-60-B1-S
33-50-M12-60-B1-SK
33-50-M12-80-B1-S
33-50-M12-80-B1-SK
33-50-M12-100-B1-S
33-50-M12-100-B1-SK
33-50-M12-125-B1-S
33-50-M12-125-B1-SK
33-50-M16-52-B1-X
33-50-M16-75-B1-T
33-50-M16-75-B1-TK
33-50-M16-75-B1-U
33-50-M16-75-B1-UK
33-50-M16-100-B1-T
33-50-M16-100-B1-TK
33-50-M16-100-B1-U
33-50-M16-100-B1-UK
33-50-M16-125-B1-T
33-50-M16-125-B1-TK
33-50-M16-125-B1-U
33-50-M16-125-B1-UK
33-50-M16-150-B1-T
33-50-M16-150-B1-TK
33-50-M16-150-B1-U
33-50-M16-150-B1-UK
33-50-M16-200-B1-T
33-50-M16-200-B1-TK
33-50-M16-200-B1-U
33-50-M16-200-B1-UK
33-60-M8-40-B1-S
33-60-M8-40-B1-SK
33-60-M8-41-B1-X
33-60-M8-50-B1-S
33-60-M8-50-B1-SK
33-60-M8-63-B1-S
33-60-M8-63-B1-SK
33-60-M10-44-B1-X
33-60-M10-50-B1-S
33-60-M10-50-B1-SK
33-60-M10-60-B1-S
33-60-M10-60-B1-SK
33-60-M10-80-B1-S
33-60-M10-80-B1-SK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Thread d2 Length l1 Length l2 Length l3 Length l7 Version (Screw)

14.16 €

1 Available Same day

Stock

50M 840---S, without locknut, external hexagon at the bottom

14.30 €

1 Available Same day

Stock

50M 840---SK, with locknut, external hexagon at the bottom

13.26 €

1 Available Same day

Stock

50M 8---40X, external hexagon, female thread

14.36 €

1 Available 7 Days 50M 850---S, without locknut, external hexagon at the bottom

14.50 €

1 Available Same day

Stock

50M 850---SK, with locknut, external hexagon at the bottom

14.66 €

1 Available Same day

Stock

50M 863---S, without locknut, external hexagon at the bottom

14.80 €

1 Available 7 Days 50M 863---SK, with locknut, external hexagon at the bottom

13.46 €

1 Available Same day

Stock

50M 10---43X, external hexagon, female thread

14.38 €

1 Available Same day

Stock

50M 1050---S, without locknut, external hexagon at the bottom

14.60 €

1 Available Same day

Stock

50M 1050---SK, with locknut, external hexagon at the bottom

14.44 €

1 Available Same day

Stock

50M 1060---S, without locknut, external hexagon at the bottom

14.66 €

1 Available Same day

Stock

50M 1060---SK, with locknut, external hexagon at the bottom

14.76 €

1 Available Same day

Stock

50M 1080---S, without locknut, external hexagon at the bottom

14.98 €

1 Available Same day

Stock

50M 1080---SK, with locknut, external hexagon at the bottom

15.20 €

1 Available Same day

Stock

50M 10100---S, without locknut, external hexagon at the bottom

15.44 €

1 Available 7 Days 50M 10100---SK, with locknut, external hexagon at the bottom

14.12 €

1 Available Same day

Stock

50M 12---47X, external hexagon, female thread

15.14 €

1 Available Same day

Stock

50M 1260---S, without locknut, external hexagon at the bottom

15.50 €

1 Available Same day

Stock

50M 1260---SK, with locknut, external hexagon at the bottom

15.48 €

1 Available Same day

Stock

50M 1280---S, without locknut, external hexagon at the bottom

15.86 €

1 Available Same day

Stock

50M 1280---SK, with locknut, external hexagon at the bottom

16.14 €

1 Available Same day

Stock

50M 12100---S, without locknut, external hexagon at the bottom

16.50 €

1 Available Same day

Stock

50M 12100---SK, with locknut, external hexagon at the bottom

16.74 €

1 Available Same day

Stock

50M 12125---S, without locknut, external hexagon at the bottom

17.10 €

1 Available Same day

Stock

50M 12125---SK, with locknut, external hexagon at the bottom

16.08 €

1 Available Same day

Stock

50M 16---52X, external hexagon, female thread

17.72 €

1 Available Same day

Stock

50M 1675---T, without locknut, wrench flat at the bottom

18.46 €

1 Available Same day

Stock

50M 1675---TK, with locknut, wrench flat at the bottom

19.60 €

1 Available Same day

Stock

50M 1675---U, without locknut, internal hexagon at the top, wrench flat at the bottom

20.34 €

1 Available Same day

Stock

50M 1675---UK, with locknut, internal hexagon at the top, wrench flat at the bottom

19.86 €

1 Available Same day

Stock

50M 16100---T, without locknut, wrench flat at the bottom

20.62 €

1 Available Same day

Stock

50M 16100---TK, with locknut, wrench flat at the bottom

20.74 €

1 Available Same day

Stock

50M 16100---U, without locknut, internal hexagon at the top, wrench flat at the bottom

21.50 €

1 Available Same day

Stock

50M 16100---UK, with locknut, internal hexagon at the top, wrench flat at the bottom

20.38 €

1 Available Same day

Stock

50M 16125---T, without locknut, wrench flat at the bottom

21.12 €

1 Available Same day

Stock

50M 16125---TK, with locknut, wrench flat at the bottom

21.70 €

1 Available Same day

Stock

50M 16125---U, without locknut, internal hexagon at the top, wrench flat at the bottom

22.44 €

1 Available Same day

Stock

50M 16125---UK, with locknut, internal hexagon at the top, wrench flat at the bottom

22.24 €

1 Available Same day

Stock

50M 16150---T, without locknut, wrench flat at the bottom

23.00 €

1 Available Same day

Stock

50M 16150---TK, with locknut, wrench flat at the bottom

21.34 €

1 Available Same day

Stock

50M 16150---U, without locknut, internal hexagon at the top, wrench flat at the bottom

22.10 €

1 Available Same day

Stock

50M 16150---UK, with locknut, internal hexagon at the top, wrench flat at the bottom

24.80 €

1 Available Same day

Stock

50M 16200---T, without locknut, wrench flat at the bottom

25.56 €

1 Available Same day

Stock

50M 16200---TK, with locknut, wrench flat at the bottom

25.62 €

1 Available Same day

Stock

50M 16200---U, without locknut, internal hexagon at the top, wrench flat at the bottom

26.38 €

1 Available Same day

Stock

50M 16200---UK, with locknut, internal hexagon at the top, wrench flat at the bottom

15.04 €

1 Available Same day

Stock

60M 840---S, without locknut, external hexagon at the bottom

15.18 €

1 Available Same day

Stock

60M 840---SK, with locknut, external hexagon at the bottom

14.10 €

1 Available Same day

Stock

60M 8---41X, external hexagon, female thread

15.20 €

1 Available Same day

Stock

60M 850---S, without locknut, external hexagon at the bottom

15.36 €

1 Available Same day

Stock

60M 850---SK, with locknut, external hexagon at the bottom

15.54 €

1 Available Same day

Stock

60M 863---S, without locknut, external hexagon at the bottom

15.68 €

1 Available Same day

Stock

60M 863---SK, with locknut, external hexagon at the bottom

14.32 €

1 Available Same day

Stock

60M 10---44X, external hexagon, female thread

15.30 €

1 Available Same day

Stock

60M 1050---S, without locknut, external hexagon at the bottom

15.54 €

1 Available Same day

Stock

60M 1050---SK, with locknut, external hexagon at the bottom

15.34 €

1 Available Same day

Stock

60M 1060---S, without locknut, external hexagon at the bottom

15.56 €

1 Available Same day

Stock

60M 1060---SK, with locknut, external hexagon at the bottom

15.66 €

1 Available Same day

Stock

60M 1080---S, without locknut, external hexagon at the bottom

15.88 €

1 Available Same day

Stock

60M 1080---SK, with locknut, external hexagon at the bottom

Loading...

Basic information

Form B1, matte shot-blasted, rubber inlayed, black

Tech Support