Stainless Steel-Levelling feet with mounting lug, with and without rubber underl

Stainless Steel-Levelling feet with mounting lug, with and without rubber underl
  • Volume Discount
Stainless Steel-Levelling feet GN 43 will be delivered mounted and are not removable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 43 with Fixing Lug / Stainless Steel-Levelling Feet

Information


Stainless Steel-Levelling feet GN 43 are easy and very reasonably priced foot design variants.
The will be delivered mounted and are not removable.

• Stainless Steel characteristics
• Elastomer characteristics
• Load rating information

How to Order

How to order (with fixing lug)
1d1
2d2
3l1
4Type (Base plate)
5Version (Stem)

Specification

• Base plate, blank ground
  Stainless Steel AISI 304
• Threaded stem
  Stainless Steel AISI 303
• Hexagon nut ISO 4032
  Stainless Steel AISI 304
• Rubber cap, clipped on
  black, Santoprene® (TPE)
  80 ≈ Shore A
• Rubber underlay, vulcanised
  black, Perbunan® (NBR)
  70 ± Shore A
• RoHS compliant

Dimensions

    
d1
GN
d2l1l2   l3   l7A/F7t
 VersionVersionVersion   Version   Version  
43 S / SKT / TK und U / UKV / VK   W   X  
50M 8405063--------------25148
50M 10506080100-------------281410
50M 126080100125-------------321712
50M 16----75100125150200--------372216
60M 8405063--------------25148
60M 10506080100-------------281410
60M 126080100125-------------321712
60M 16----7510012515020075100125150110135160185372216
80M 8405063--------------26148
80M 10506080100-------------291410
80M 126080100125-------------321712
80M 16----7510012515020075100125150110135160185382216
80M 20----75100125150200100125150200134159184234452720
80M 24----100125150200-100150200-159209259----
* not available in type B0

Versions of Threaded Stem

External hexagon at the bottomWrench flat at the bottomHexagon socket at the top
M 8, M 10, M 12M 16, M 20, M 24Wrench flat at the bottom
 "not dipping" versionM 16, M 20, M 24
 
External hexagon at the topWrench flat at the bottomExternal hexagon
Wrench flat at the bottomM 16, M 20, M 24Female thread
M 16, M 20, M 24 M 8, M 10, M 12, M 16, M 20
 
d1
GN 43
d2  d3d4h1h3h4h5h6l4l5l6m1m2sA/F1A/F2A/F3A/F4A/F5A/F6
                      
50M 8M 10M 126.6-2.511--4---4538217-----
50M 16--6.6-2.5-17144---45382-128---
60M 8M 10M 126.6-2.511--4.5---5048217-----
60M 16--6.6242.5-17144.545452950482-128101220
80M 8M 10M 128.5-312--5---7064217-----
80M 16--8.5243-1815545452970642-128101220
80M 20--8.5303-1815556563770642-1510131624
80M 24--8.5353-2118567674270642-1912172030

Load Rating of Stainless Steel-Levelling Feet GN 43

Information

The static load bearing capacity given in the table rests on a test series in which the load has been applied perpendicular to the base plate (without rubber underlay). For the values given in the table, the strain relief may result in minor deformations of the base plate.
Bending and buckling stress which oftenoccurs in practice results in a lower load bearing capacity of the adjustment spindle and may have to be taken into account.
Also, the spindle strength is assumed to be ≥ 500 N/mm2.
The details given on strength are nonbinding guide values without any liability. In general, they do not constitute a warranty of quality.
The user must determine from case to case if a product is suitable for the intended purpose or use. Environmental factors may influence the stated value

Dimensions

d1
GN 43
 
d2Static load in kN
 Versions of threaded stem
 S / SKT / TK and U / UKV / VKWX
50M 88---8
50M 1014---14
50M 1214---14
50M 16-14--14
60M 88---8
60M 1014---14
60M 1216---16
60M 16-16161616
80M 88---8
80M 1014---14
80M 1220---20
80M 16-20202020
80M 20-20202020
80M 24-222222-
Part Number
43-50-M8-25-D0-X
43-50-M8-25-D1-X
43-50-M8-25-D3-X
43-50-M8-40-D0-S
43-50-M8-40-D0-SK
43-50-M8-40-D1-S
43-50-M8-40-D1-SK
43-50-M8-40-D3-S
43-50-M8-40-D3-SK
43-50-M8-50-D0-S
43-50-M8-50-D0-SK
43-50-M8-50-D1-S
43-50-M8-50-D1-SK
43-50-M8-50-D3-S
43-50-M8-50-D3-SK
43-50-M8-63-D0-S
43-50-M8-63-D0-SK
43-50-M8-63-D1-S
43-50-M8-63-D1-SK
43-50-M8-63-D3-S
43-50-M8-63-D3-SK
43-50-M10-28-D0-X
43-50-M10-28-D1-X
43-50-M10-28-D3-X
43-50-M10-50-D0-S
43-50-M10-50-D0-SK
43-50-M10-50-D1-S
43-50-M10-50-D1-SK
43-50-M10-50-D3-S
43-50-M10-50-D3-SK
43-50-M10-60-D0-S
43-50-M10-60-D0-SK
43-50-M10-60-D1-S
43-50-M10-60-D1-SK
43-50-M10-60-D3-S
43-50-M10-60-D3-SK
43-50-M10-80-D0-S
43-50-M10-80-D0-SK
43-50-M10-80-D1-S
43-50-M10-80-D1-SK
43-50-M10-80-D3-S
43-50-M10-80-D3-SK
43-50-M10-100-D0-S
43-50-M10-100-D0-SK
43-50-M10-100-D1-S
43-50-M10-100-D1-SK
43-50-M10-100-D3-S
43-50-M10-100-D3-SK
43-50-M12-32-D0-X
43-50-M12-32-D1-X
43-50-M12-32-D3-X
43-50-M12-60-D0-S
43-50-M12-60-D0-SK
43-50-M12-60-D1-S
43-50-M12-60-D1-SK
43-50-M12-60-D3-S
43-50-M12-60-D3-SK
43-50-M12-80-D0-S
43-50-M12-80-D0-SK
43-50-M12-80-D1-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Thread d2 Length l1 Length l2 Length l3 Length l7 Type (Base) Version (Screw)

7.00 €

1 Available Same day

Stock

50M 8---25D0, without rubber underlayX, external hexagon, female thread

8.32 €

1 Available Same day

Stock

50M 8---25D1, rubber clipped on, blackX, external hexagon, female thread

11.42 €

1 Available Same day

Stock

50M 8---25D3, Stainless Steel, rubber vulcanised, blackX, external hexagon, female thread

7.28 €

1 Available Same day

Stock

50M 840---D0, without rubber underlayS, without locknut, external hexagon at the bottom

7.44 €

1 Available Same day

Stock

50M 840---D0, without rubber underlaySK, with locknut, external hexagon at the bottom

8.40 €

1 Available Same day

Stock

50M 840---D1, rubber clipped on, blackS, without locknut, external hexagon at the bottom

8.56 €

1 Available Same day

Stock

50M 840---D1, rubber clipped on, blackSK, with locknut, external hexagon at the bottom

11.50 €

1 Available Same day

Stock

50M 840---D3, Stainless Steel, rubber vulcanised, blackS, without locknut, external hexagon at the bottom

11.66 €

1 Available Same day

Stock

50M 840---D3, Stainless Steel, rubber vulcanised, blackSK, with locknut, external hexagon at the bottom

7.46 €

1 Available Same day

Stock

50M 850---D0, without rubber underlayS, without locknut, external hexagon at the bottom

7.60 €

1 Available Same day

Stock

50M 850---D0, without rubber underlaySK, with locknut, external hexagon at the bottom

8.60 €

1 Available Same day

Stock

50M 850---D1, rubber clipped on, blackS, without locknut, external hexagon at the bottom

8.76 €

1 Available Same day

Stock

50M 850---D1, rubber clipped on, blackSK, with locknut, external hexagon at the bottom

11.70 €

1 Available Same day

Stock

50M 850---D3, Stainless Steel, rubber vulcanised, blackS, without locknut, external hexagon at the bottom

11.86 €

1 Available 6 Days 50M 850---D3, Stainless Steel, rubber vulcanised, blackSK, with locknut, external hexagon at the bottom

7.70 €

1 Available Same day

Stock

50M 863---D0, without rubber underlayS, without locknut, external hexagon at the bottom

7.86 €

1 Available Same day

Stock

50M 863---D0, without rubber underlaySK, with locknut, external hexagon at the bottom

8.86 €

1 Available Same day

Stock

50M 863---D1, rubber clipped on, blackS, without locknut, external hexagon at the bottom

9.00 €

1 Available Same day

Stock

50M 863---D1, rubber clipped on, blackSK, with locknut, external hexagon at the bottom

11.94 €

1 Available Same day

Stock

50M 863---D3, Stainless Steel, rubber vulcanised, blackS, without locknut, external hexagon at the bottom

12.08 €

1 Available Same day

Stock

50M 863---D3, Stainless Steel, rubber vulcanised, blackSK, with locknut, external hexagon at the bottom

7.22 €

1 Available Same day

Stock

50M 10---28D0, without rubber underlayX, external hexagon, female thread

8.54 €

1 Available Same day

Stock

50M 10---28D1, rubber clipped on, blackX, external hexagon, female thread

11.64 €

1 Available Same day

Stock

50M 10---28D3, Stainless Steel, rubber vulcanised, blackX, external hexagon, female thread

7.48 €

1 Available Same day

Stock

50M 1050---D0, without rubber underlayS, without locknut, external hexagon at the bottom

7.70 €

1 Available Same day

Stock

50M 1050---D0, without rubber underlaySK, with locknut, external hexagon at the bottom

8.64 €

1 Available Same day

Stock

50M 1050---D1, rubber clipped on, blackS, without locknut, external hexagon at the bottom

8.86 €

1 Available Same day

Stock

50M 1050---D1, rubber clipped on, blackSK, with locknut, external hexagon at the bottom

11.74 €

1 Available Same day

Stock

50M 1050---D3, Stainless Steel, rubber vulcanised, blackS, without locknut, external hexagon at the bottom

11.96 €

1 Available 4 Days 50M 1050---D3, Stainless Steel, rubber vulcanised, blackSK, with locknut, external hexagon at the bottom

7.56 €

1 Available Same day

Stock

50M 1060---D0, without rubber underlayS, without locknut, external hexagon at the bottom

7.78 €

1 Available Same day

Stock

50M 1060---D0, without rubber underlaySK, with locknut, external hexagon at the bottom

8.68 €

1 Available Same day

Stock

50M 1060---D1, rubber clipped on, blackS, without locknut, external hexagon at the bottom

8.90 €

1 Available 4 Days 50M 1060---D1, rubber clipped on, blackSK, with locknut, external hexagon at the bottom

11.78 €

1 Available Same day

Stock

50M 1060---D3, Stainless Steel, rubber vulcanised, blackS, without locknut, external hexagon at the bottom

12.00 €

1 Available Same day

Stock

50M 1060---D3, Stainless Steel, rubber vulcanised, blackSK, with locknut, external hexagon at the bottom

7.84 €

1 Available Same day

Stock

50M 1080---D0, without rubber underlayS, without locknut, external hexagon at the bottom

8.06 €

1 Available Same day

Stock

50M 1080---D0, without rubber underlaySK, with locknut, external hexagon at the bottom

8.96 €

1 Available Same day

Stock

50M 1080---D1, rubber clipped on, blackS, without locknut, external hexagon at the bottom

9.18 €

1 Available Same day

Stock

50M 1080---D1, rubber clipped on, blackSK, with locknut, external hexagon at the bottom

12.06 €

1 Available Same day

Stock

50M 1080---D3, Stainless Steel, rubber vulcanised, blackS, without locknut, external hexagon at the bottom

12.28 €

1 Available Same day

Stock

50M 1080---D3, Stainless Steel, rubber vulcanised, blackSK, with locknut, external hexagon at the bottom

8.20 €

1 Available Same day

Stock

50M 10100---D0, without rubber underlayS, without locknut, external hexagon at the bottom

8.44 €

1 Available Same day

Stock

50M 10100---D0, without rubber underlaySK, with locknut, external hexagon at the bottom

9.36 €

1 Available Same day

Stock

50M 10100---D1, rubber clipped on, blackS, without locknut, external hexagon at the bottom

9.58 €

1 Available Same day

Stock

50M 10100---D1, rubber clipped on, blackSK, with locknut, external hexagon at the bottom

12.46 €

1 Available Same day

Stock

50M 10100---D3, Stainless Steel, rubber vulcanised, blackS, without locknut, external hexagon at the bottom

12.68 €

1 Available Same day

Stock

50M 10100---D3, Stainless Steel, rubber vulcanised, blackSK, with locknut, external hexagon at the bottom

7.88 €

1 Available Same day

Stock

50M 12---32D0, without rubber underlayX, external hexagon, female thread

9.18 €

1 Available Same day

Stock

50M 12---32D1, rubber clipped on, blackX, external hexagon, female thread

12.28 €

1 Available Same day

Stock

50M 12---32D3, Stainless Steel, rubber vulcanised, blackX, external hexagon, female thread

8.16 €

1 Available Same day

Stock

50M 1260---D0, without rubber underlayS, without locknut, external hexagon at the bottom

8.54 €

1 Available 4 Days 50M 1260---D0, without rubber underlaySK, with locknut, external hexagon at the bottom

9.26 €

1 Available Same day

Stock

50M 1260---D1, rubber clipped on, blackS, without locknut, external hexagon at the bottom

9.64 €

1 Available Same day

Stock

50M 1260---D1, rubber clipped on, blackSK, with locknut, external hexagon at the bottom

12.36 €

1 Available Same day

Stock

50M 1260---D3, Stainless Steel, rubber vulcanised, blackS, without locknut, external hexagon at the bottom

12.74 €

1 Available Same day

Stock

50M 1260---D3, Stainless Steel, rubber vulcanised, blackSK, with locknut, external hexagon at the bottom

8.48 €

1 Available Same day

Stock

50M 1280---D0, without rubber underlayS, without locknut, external hexagon at the bottom

8.86 €

1 Available Same day

Stock

50M 1280---D0, without rubber underlaySK, with locknut, external hexagon at the bottom

9.60 €

1 Available Same day

Stock

50M 1280---D1, rubber clipped on, blackS, without locknut, external hexagon at the bottom

Loading...

Tech Support