Stainless Steel-Locking pins with axial lock (Ball retainer)

Stainless Steel-Locking pins with axial lock (Ball retainer)
  • Volume Discount
GN 124.2 Stainless Steel-Locking pins are used for quick fixing, connecting and locking of various jig and fixture systems.
The locking balls are held in position by a pressure spring and are therefore not rigidly locked. The bolts can be quickly and easily inserted and removed from the locating hole.
The rated shear stresses of the bolt cross-section are theoretical guide values only and do not constitute any warranty. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.
This standard replaces the previous Stainless Steel-Locking pins GN 124.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
124.2-6-10
124.2-6-15
124.2-6-20
124.2-6-25
124.2-6-30
124.2-6-50
124.2-8-15
124.2-8-20
124.2-8-25
124.2-8-30
124.2-8-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1 Length l1 d2 d3 l2 l3 k Load
(kN)
Axial holding force
(N)
Locating bore Weight
(kg)

15.06 €

1 Available 4 Days 610---------

15.06 €

1 Available Same day

Stock

615---------

15.06 €

1 Available Same day

Stock

620---------

15.06 €

1 Available Same day

Stock

625---------

15.34 €

1 Available Same day

Stock

630---------

15.64 €

1 Available Same day

Stock

650---------

16.84 €

1 Available Same day

Stock

815---------

16.84 €

1 Available Same day

Stock

820---------

16.84 €

1 Available 5 Days 825---------

17.44 €

1 Available Same day

Stock

830---------

18.00 €

1 Available Same day

Stock

850---------

Loading...

  1. 1

Tech Support