Manufacturer part number: 124.2-10-15
Brand: GANTER
Price: 19.30 €
Delivery time: Same day
Bolt diameter d1: 10
Length l1: 15
d2: 34
d3: 23
l2: 28.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
124.2-10-15
Part Number
|
---|
124.2-10-15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bolt diameter d1 | Length l1 | d2 | d3 | l2 | l3 | k | Load (kN) | Axial holding force (N) | Locating bore | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.30 € | 1 | Available |
Same day
Stock | 10 | 15 | 34 | 23 | 28.5 | 8.7 | 12 | 62, 62 | 30, 30 | 10 | 0.039 |
Loading...
This page is Stainless Steel-Locking pins with axial lock (Ball retainer), part number 124.2-10-15.
You can find the detail information about specifications and dimensions on part number 124.2-10-15.
Configure
Stock
Basic Attributes
Type
Bolt diameter d1
Length l1
d2
d3
l2
l3
k
Load(kN)
Axial holding force(N)
Locating bore
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
124.2-10-20 |
124.2-10-25 |
124.2-10-30 |
124.2-10-50 |
124.2-12-20 |
124.2-12-30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bolt diameter d1 | Length l1 | d2 | d3 | l2 | l3 | k | Load (kN) | Axial holding force (N) | Locating bore | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.30 € | 1 | Available |
Same day
Stock | 10 | 20 | 34 | 23 | 28.5 | 8.7 | 12 | 62, 62 | 30, 30 | 10 | 0.042 | |
19.30 € | 1 | Available |
Same day
Stock | 10 | 25 | 34 | 23 | 28.5 | 8.7 | 12 | 62, 62 | 30, 30 | 10 | 0.045 | |
19.88 € | 1 | Available |
Same day
Stock | 10 | 30 | 34 | 23 | 28.5 | 8.7 | 12 | 62, 62 | 30, 30 | 10 | 0.048 | |
20.76 € | 1 | Available |
Same day
Stock | 10 | 50 | 34 | 23 | 28.5 | 8.7 | 12 | 62, 62 | 30, 30 | 10 | 0.059 | |
21.84 € | 1 | Available |
Same day
Stock | 12 | 20 | 34 | 23 | 28.5 | 9.5 | 14.5 | 90, 90 | 32, 32 | 12 | 0.051 | |
21.84 € | 1 | Available |
Same day
Stock | 12 | 30 | 34 | 23 | 28.5 | 9.5 | 14.5 | 90, 90 | 32, 32 | 12 | 0.059 |