Stainless Steel-Oil level sight glasses, Float glass

Stainless Steel-Oil level sight glasses, Float glass
  • Volume Discount
Stainless Steel-Oil level sight glasses GN 743.4 offer genuine glass of high stability and scratch proof. The sealing is achieved with an O-ring on the periphery and not on the face edge of the glass. Leak tightness is therefore not affected by axial pressures.
The outside diameter of these oil level sight glasses with recessed hexagon is chosen to match mounting holes for tube connections according to DIN 3852.
The seal is housed in a groove and it can therefore not be lost. In addition, this groove prevents the seal from being extruded when the sight glass is tightened.
Stainless Steel-Oil level sight glasses GN 743.4 can be used on pressurised oil tanks. Tests regarding maximum pressure are available on request.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
743.4-11-G3/8-A
743.4-11-G3/8-B
743.4-11-M16X1,​5-A
743.4-11-M16X1,​5-B
743.4-14-G1/2-A
743.4-14-G1/2-B
743.4-14-M20X1,​5-A
743.4-14-M20X1,​5-B
743.4-18-G3/4-A
743.4-18-G3/4-B
743.4-18-M26X1,​5-A
743.4-18-M26X1,​5-B
743.4-24-G1-A
743.4-24-G1-B
743.4-24-M33X1,​5-A
743.4-24-M33X1,​5-B
743.4-32-G11/4-A
743.4-32-G11/4-B
743.4-32-M42X1,​5-A
743.4-32-M42X1,​5-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inch thread d2 Fine thread d2 Window glass d1 Type

13.54 €

1 Available 5 Days G 3/8-11A-with contrast screen

13.54 €

1 Available 5 Days G 3/8-11B-without contrast screen

13.54 €

1 Available 5 Days -M 16 x 1,511A-with contrast screen

13.54 €

1 Available Same day

Stock

-M 16 x 1,511B-without contrast screen

15.06 €

1 Available 5 Days G 1/2-14A-with contrast screen

14.98 €

1 Available 5 Days G 1/2-14B-without contrast screen

15.06 €

1 Available 5 Days -M 20 x 1,514A-with contrast screen

14.98 €

1 Available 5 Days -M 20 x 1,514B-without contrast screen

22.18 €

1 Available 5 Days G 3/4-18A-with contrast screen

22.08 €

1 Available Same day

Stock

G 3/4-18B-without contrast screen

22.18 €

1 Available 5 Days -M 26 x 1,518A-with contrast screen

22.08 €

1 Available 5 Days -M 26 x 1,518B-without contrast screen

22.88 €

1 Available 5 Days G 1-24A-with contrast screen

22.78 €

1 Available 5 Days G 1-24B-without contrast screen

22.88 €

1 Available 5 Days -M 33 x 1,524A-with contrast screen

22.78 €

1 Available 5 Days -M 33 x 1,524B-without contrast screen

32.20 €

1 Available Same day

Stock

G 11/4-32A-with contrast screen

32.02 €

1 Available 5 Days G 11/4-32B-without contrast screen

32.20 €

1 Available 5 Days -M 42 x 1,532A-with contrast screen

32.02 €

1 Available 5 Days -M 42 x 1,532B-without contrast screen

Loading...

  1. 1

Tech Support