Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter d1 (φ) | Thread d1 | Bore d3 | Type | |
---|---|---|---|---|---|---|---|---|
26.18 € | 1 | Available | 7 Days | 40 | - | B 8 | C, with plain blind bore, Tol H7 | |
25.28 € | 1 | Available | 7 Days | 40 | M 6 | - | D, with threaded through bore | |
24.74 € | 1 | Available | 7 Days | 40 | M 6 | - | E, with threaded blind bore | |
25.28 € | 1 | Available | 7 Days | 40 | M 8 | - | D, with threaded through bore | |
24.74 € | 1 | Available | 7 Days | 40 | M 8 | - | E, with threaded blind bore | |
33.48 € | 1 | Available | 7 Days | 50 | - | B 10 | C, with plain blind bore, Tol H7 | |
35.82 € | 1 | Available | 7 Days | 50 | M 8 | - | D, with threaded through bore | |
33.60 € | 1 | Available | 7 Days | 50 | M 8 | - | E, with threaded blind bore | |
35.82 € | 1 | Available | 7 Days | 50 | M 10 | - | D, with threaded through bore | |
33.60 € | 1 | Available | 7 Days | 50 | M 10 | - | E, with threaded blind bore | |
44.60 € | 1 | Available | 7 Days | 60 | - | B 12 | C, with plain blind bore, Tol H7 | |
47.20 € | 1 | Available | 7 Days | 60 | M 10 | - | D, with threaded through bore | |
44.92 € | 1 | Available | 7 Days | 60 | M 10 | - | E, with threaded blind bore | |
47.20 € | 1 | Available | 7 Days | 60 | M 12 | - | D, with threaded through bore | |
44.92 € | 1 | Available | 7 Days | 60 | M 12 | - | E, with threaded blind bore |
Loading...
Configure
Basic Attributes
Diameter d1(φ)
Thread d1
Bore d3
Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes