Stainless Steel-Star knobs, highly polished

Stainless Steel-Star knobs, highly polished
  • Volume Discount
Stainless Steel-Star knobs GN 5335 are a special development intended for the food processing machinery industry. The smooth and enclosed areas as well as the large corner radii comply with the requirements of hygiene standards.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5335-40-M6-D-PL
5335-40-M6-E-PL
5335-40-M8-D-PL
5335-40-M8-E-PL
5335-50-M8-D-PL
5335-50-M8-E-PL
5335-50-M10-D-PL
5335-50-M10-E-PL
5335-60-M10-D-PL
5335-60-M10-E-PL
5335-60-M12-D-PL
5335-60-M12-E-PL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Thread d1 Type

24.16 €

1 Available 5 Days 40M 6D, with threaded through bore

24.06 €

1 Available 5 Days 40M 6E, with threaded blind bore

24.16 €

1 Available 5 Days 40M 8D, with threaded through bore

24.06 €

1 Available 5 Days 40M 8E, with threaded blind bore

31.40 €

1 Available 5 Days 50M 8D, with threaded through bore

31.08 €

1 Available 5 Days 50M 8E, with threaded blind bore

31.40 €

1 Available 5 Days 50M 10D, with threaded through bore

31.08 €

1 Available 5 Days 50M 10E, with threaded blind bore

43.40 €

1 Available 5 Days 60M 10D, with threaded through bore

41.60 €

1 Available 4 Days 60M 10E, with threaded blind bore

43.40 €

1 Available 5 Days 60M 12D, with threaded through bore

41.60 €

1 Available 5 Days 60M 12E, with threaded blind bore

Loading...

  1. 1

Basic information

Finish PL, highly polished

Tech Support