Stainless Steel-Star knobs, matt shot-blasted

Stainless Steel-Star knobs, matt shot-blasted
  • Volume Discount
Stainless Steel-Star knobs GN 5335 are a special development intended for the food processing machinery industry. The smooth and enclosed areas as well as the large corner radii comply with the requirements of hygiene standards.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5335-40-B8-C
5335-40-M6-D
5335-40-M6-E
5335-40-M8-D
5335-40-M8-E
5335-50-B10-C
5335-50-M8-D
5335-50-M8-E
5335-50-M10-D
5335-50-M10-E
5335-60-B12-C
5335-60-M10-D
5335-60-M10-E
5335-60-M12-D
5335-60-M12-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Thread d1 Bore d3 Type

17.46 €

1 Available 5 Days 40-B 8C, with plain blind bore, Tol H7

17.82 €

1 Available 5 Days 40M 6-D, with threaded through bore

17.54 €

1 Available 5 Days 40M 6-E, with threaded blind bore

17.82 €

1 Available 6 Days 40M 8-D, with threaded through bore

17.54 €

1 Available Same day

Stock

40M 8-E, with threaded blind bore

24.56 €

1 Available 5 Days 50-B 10C, with plain blind bore, Tol H7

24.98 €

1 Available 5 Days 50M 8-D, with threaded through bore

24.56 €

1 Available 4 Days 50M 8-E, with threaded blind bore

24.98 €

1 Available 5 Days 50M 10-D, with threaded through bore

24.56 €

1 Available 5 Days 50M 10-E, with threaded blind bore

34.60 €

1 Available 5 Days 60-B 12C, with plain blind bore, Tol H7

36.84 €

1 Available 5 Days 60M 10-D, with threaded through bore

34.74 €

1 Available 5 Days 60M 10-E, with threaded blind bore

36.84 €

1 Available 5 Days 60M 12-D, with threaded through bore

34.74 €

1 Available 5 Days 60M 12-E, with threaded blind bore

Loading...

  1. 1

Tech Support