Stainless Steel-Strainer fittings

Stainless Steel-Strainer fittings
  • Volume Discount
GN 7405 Stainless Steel-Strainer fittings are suited for assembly into piping systems as upstream or downstream protection devices. Depending on the mesh size, particles carried by liquid or gaseous media can be prevented from passing through. Units or housing interiors are thereby protected from foreign objects which can impair function or durability due to their size.
The housing is separately bolted through a union nut, making assembly/disassembly easier and allowing the strainer insert to be exchanged if necessary.
Replacement or maintenance Stainless Steel-Strainers are available under the GN 7403.1 standard.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7405-NI-G1/2-A-100
7405-NI-G1/2-A-500
7405-NI-G1/2-B-100
7405-NI-G1/2-B-500
7405-NI-G3/4-A-100
7405-NI-G3/4-A-500
7405-NI-G3/4-B-100
7405-NI-G3/4-B-500
7405-NI-G3/8-A-100
7405-NI-G3/8-A-500
7405-NI-G3/8-B-100
7405-NI-G3/8-B-500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d Mesh size

42.98 €

1 Available 5 Days G 1/2100

42.98 €

1 Available 5 Days G 1/2500

44.58 €

1 Available 5 Days G 1/2100

44.58 €

1 Available 5 Days G 1/2500

63.40 €

1 Available 5 Days G 3/4100

63.40 €

1 Available 5 Days G 3/4500

67.20 €

1 Available 5 Days G 3/4100

67.20 €

1 Available 5 Days G 3/4500

37.56 €

1 Available 5 Days G 3/8100

37.56 €

1 Available 5 Days G 3/8500

38.34 €

1 Available 5 Days G 3/8100

38.34 €

1 Available 5 Days G 3/8500

Loading...

  1. 1

Basic information

Material NI-Stainless Steel

Tech Support