Stainless Steel-Three-lobe knobs, Casting only, AISI 316L

Stainless Steel-Three-lobe knobs, Casting only, AISI 316L
  • Volume Discount
Stainless Steel-Three-lobe knobs GN 5345.4 have a smooth and sealed surface. They are particularly suitable for use where hygiene requirements are high. Their shape allows relatively high torques to be applied.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5345.4-40-A
5345.4-50-A
5345.4-60-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)

28.80 €

1 Available 5 Days 40

35.94 €

1 Available 5 Days 50

44.64 €

1 Available 5 Days 60

Loading...

  1. 1

Basic information

Type A, without bore

Tech Support