Stainless Steel-Tubular handles

Stainless Steel-Tubular handles
  • Volume Discount
For a mounting of Stainless Steel-Tubular handles GN 666.7 (mounting from the back) the stud is first screwed in from the machine side with the threaded pin DIN 913-M8x25 (included) and then the handle is pushed on and secured with the grub screw DIN 914-M5.
Type E of Stainless Steel-Tubular handles GN 666.7 is completely made of A2-Stainless Steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
666.7-30-M8-200-E
666.7-30-M8-200-K
666.7-30-M8-250-E
666.7-30-M8-250-K
666.7-30-M8-300-E
666.7-30-M8-300-K
666.7-30-M8-400-E
666.7-30-M8-400-K
666.7-30-M8-500-E
666.7-30-M8-500-K
666.7-30-M8-600-E
666.7-30-M8-600-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Type

116.52 €

1 Available 5 Days 200E, with Stainless Steel cover cap

87.74 €

1 Available 5 Days 200K, with plastic cover cap

118.38 €

1 Available 5 Days 250E, with Stainless Steel cover cap

89.58 €

1 Available 5 Days 250K, with plastic cover cap

119.38 €

1 Available 5 Days 300E, with Stainless Steel cover cap

91.08 €

1 Available 5 Days 300K, with plastic cover cap

123.16 €

1 Available 5 Days 400E, with Stainless Steel cover cap

94.76 €

1 Available 5 Days 400K, with plastic cover cap

126.36 €

1 Available 5 Days 500E, with Stainless Steel cover cap

97.50 €

1 Available 5 Days 500K, with plastic cover cap

130.64 €

1 Available 5 Days 600E, with Stainless Steel cover cap

101.42 €

1 Available 5 Days 600K, with plastic cover cap

Loading...

  1. 1

Basic information

Handle diameter d(mm) 30 Thread d3 M 8

Tech Support