Stainless Steel-Vertical acting toggle clamps with horizontal mounting base (Part Numbers - CAD Download)

Stainless Steel-Vertical acting toggle clamps with horizontal mounting base
  • Promotional pricing
  • Volume Discount
GN 810 vertical acting toggle clamps work according to the toggle principle: lever and clamping bar move in the same direction. In the clamped position the operating lever is in its vertical position.
Vertical acting toggle clamps in the U-bar version with two flanged washers (Type A) can accommodate an application specific clamping screw. A spindle assembly with neoprene rubber tip is also included for Type C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
810-75-A-NI
810-75-C-NI
810-75-E-NI
810-130-A-NI
810-130-C-NI
810-130-E-NI
810-230-A-NI
810-230-C-NI
810-230-E-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

48.90 €

25.92 €

1 Available Same day

Stock

75A, U-bar version, with two flanged washers

51.22 €

1 Available 7 Days 75C, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

50.38 €

1 Available 7 Days 75E, Solid bar version with clasp

63.24 €

1 Available 7 Days 130A, U-bar version, with two flanged washers

65.96 €

1 Available 7 Days 130C, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

64.74 €

1 Available 7 Days 130E, Solid bar version with clasp

71.18 €

1 Available 7 Days 230A, U-bar version, with two flanged washers

75.26 €

1 Available 7 Days 230C, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

70.86 €

1 Available 7 Days 230E, Solid bar version with clasp

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support