Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter d1 (φ) | Thread d1 | Bore d3 | Type | Finish | |
---|---|---|---|---|---|---|---|---|---|
6.02 € | 1 | Available | 5 Days | 40 | - | B 8 | C, with plain blind bore, Tol H7 | MT, matte surface (ground) | |
10.44 € | 1 | Available | 5 Days | 40 | - | B 8 | C, with plain blind bore, Tol H7 | PL, polished | |
6.02 € | 1 | Available | 5 Days | 40 | M 6 | - | E, with threaded blind bore | MT, matte surface (ground) | |
10.44 € | 1 | Available | 5 Days | 40 | M 6 | - | E, with threaded blind bore | PL, polished | |
6.02 € | 1 | Available | 5 Days | 40 | M 8 | - | D, with threaded through bore | MT, matte surface (ground) | |
10.44 € | 1 | Available | 5 Days | 40 | M 8 | - | D, with threaded through bore | PL, polished | |
6.02 € | 1 | Available | 5 Days | 40 | M 8 | - | E, with threaded blind bore | MT, matte surface (ground) | |
10.44 € | 1 | Available | 5 Days | 40 | M 8 | - | E, with threaded blind bore | PL, polished | |
8.26 € | 1 | Available | 5 Days | 50 | - | B 10 | C, with plain blind bore, Tol H7 | MT, matte surface (ground) | |
12.46 € | 1 | Available | 5 Days | 50 | - | B 10 | C, with plain blind bore, Tol H7 | PL, polished | |
8.26 € | 1 | Available | 5 Days | 50 | M 8 | - | E, with threaded blind bore | MT, matte surface (ground) | |
12.46 € | 1 | Available | 5 Days | 50 | M 8 | - | E, with threaded blind bore | PL, polished | |
8.26 € | 1 | Available | 5 Days | 50 | M 10 | - | D, with threaded through bore | MT, matte surface (ground) | |
12.46 € | 1 | Available | 5 Days | 50 | M 10 | - | D, with threaded through bore | PL, polished | |
8.26 € | 1 | Available | 5 Days | 50 | M 10 | - | E, with threaded blind bore | MT, matte surface (ground) | |
12.46 € | 1 | Available | 5 Days | 50 | M 10 | - | E, with threaded blind bore | PL, polished | |
11.56 € | 1 | Available | 5 Days | 60 | - | B 12 | C, with plain blind bore, Tol H7 | MT, matte surface (ground) | |
15.04 € | 1 | Available | 5 Days | 60 | - | B 12 | C, with plain blind bore, Tol H7 | PL, polished | |
11.56 € | 1 | Available | 5 Days | 60 | M 10 | - | E, with threaded blind bore | MT, matte surface (ground) | |
15.04 € | 1 | Available | 5 Days | 60 | M 10 | - | E, with threaded blind bore | PL, polished | |
11.56 € | 1 | Available | 5 Days | 60 | M 12 | - | D, with threaded through bore | MT, matte surface (ground) | |
15.04 € | 1 | Available | 5 Days | 60 | M 12 | - | D, with threaded through bore | PL, polished | |
11.56 € | 1 | Available | 5 Days | 60 | M 12 | - | E, with threaded blind bore | MT, matte surface (ground) | |
15.04 € | 1 | Available | 6 Days | 60 | M 12 | - | E, with threaded blind bore | PL, polished | |
15.40 € | 1 | Available | 5 Days | 70 | - | B 16 | C, with plain blind bore, Tol H7 | MT, matte surface (ground) | |
19.90 € | 1 | Available | 5 Days | 70 | - | B 16 | C, with plain blind bore, Tol H7 | PL, polished | |
15.40 € | 1 | Available | 5 Days | 70 | M 12 | - | E, with threaded blind bore | MT, matte surface (ground) | |
19.90 € | 1 | Available | 5 Days | 70 | M 12 | - | E, with threaded blind bore | PL, polished | |
15.40 € | 1 | Available | 5 Days | 70 | M 16 | - | D, with threaded through bore | MT, matte surface (ground) | |
19.90 € | 1 | Available | 5 Days | 70 | M 16 | - | D, with threaded through bore | PL, polished | |
15.40 € | 1 | Available | 5 Days | 70 | M 16 | - | E, with threaded blind bore | MT, matte surface (ground) | |
19.90 € | 1 | Available | 5 Days | 70 | M 16 | - | E, with threaded blind bore | PL, polished |
Loading...
Configure
Basic Attributes
Diameter d1(φ)
Thread d1
Bore d3
Type
Finish
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes