Star knobs, Duroplast

Star knobs, Duroplast
  • Volume Discount
Star knobs GN 6336.1 with bushing have important advantages:
The face of the bushing is exactly square to the bore and is with the complete diameter out of steel. The protruding steel bushing allows a perfect cross-dowels connection.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6336.1-32-B6-C
6336.1-32-M6-E
6336.1-40-B6-C
6336.1-40-B8-C
6336.1-40-M6-E
6336.1-40-M8-E
6336.1-50-B8-C
6336.1-50-B10-C
6336.1-50-M8-E
6336.1-50-M10-E
6336.1-63-B10-C
6336.1-63-B12-C
6336.1-63-M10-E
6336.1-63-M12-E
6336.1-80-B16-C
6336.1-80-M12-E
6336.1-80-M16-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Thread d1 Bore d3 Type

1.90 €

1 Available 5 Days 32-B 6C, with plain blind bore, Tol H7

1.88 €

1 Available 5 Days 32M 6-E, with threaded blind bore

2.96 €

1 Available 5 Days 40-B 6C, with plain blind bore, Tol H7

2.96 €

1 Available 5 Days 40-B 8C, with plain blind bore, Tol H7

2.94 €

1 Available 5 Days 40M 6-E, with threaded blind bore

2.94 €

1 Available 4 Days 40M 8-E, with threaded blind bore

3.74 €

1 Available 5 Days 50-B 8C, with plain blind bore, Tol H7

3.74 €

1 Available 5 Days 50-B 10C, with plain blind bore, Tol H7

3.90 €

1 Available 5 Days 50M 8-E, with threaded blind bore

3.90 €

1 Available 5 Days 50M 10-E, with threaded blind bore

4.86 €

1 Available 5 Days 63-B 10C, with plain blind bore, Tol H7

4.86 €

1 Available 4 Days 63-B 12C, with plain blind bore, Tol H7

4.84 €

1 Available Same day

Stock

63M 10-E, with threaded blind bore

4.84 €

1 Available 5 Days 63M 12-E, with threaded blind bore

8.44 €

1 Available 5 Days 80-B 16C, with plain blind bore, Tol H7

8.46 €

1 Available 5 Days 80M 12-E, with threaded blind bore

8.46 €

1 Available 5 Days 80M 16-E, with threaded blind bore

Loading...

  1. 1

Tech Support