Star knobs, Plastic

Star knobs, Plastic
  • Volume Discount
Star knobs DIN 6336 with bore H7 are available under code GN 6336.1 and GN 6336.2.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6336-KT-25-M5-K
6336-KT-32-M4-K
6336-KT-32-M5-K
6336-KT-32-M6-D
6336-KT-32-M6-K
6336-KT-40-M6-K
6336-KT-40-M8-D
6336-KT-40-M8-K
6336-KT-50-M8-D
6336-KT-50-M8-K
6336-KT-50-M10-D
6336-KT-50-M10-K
6336-KT-63-M10-K
6336-KT-63-M12-D
6336-KT-63-M12-K
6336-KT-80-M12-K
6336-KT-80-M16-K
6336-KU-25-M5-K
6336-KU-32-M6-K
6336-KU-40-M6-K
6336-KU-40-M8-K
6336-KU-50-M8-K
6336-KU-50-M10-K
6336-KU-63-M10-K
6336-KU-63-M12-K
6336-KU-80-M12-K
6336-KU-80-M16-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2/d4 Diameter d1
(φ)
Type

0.94 €

1 Available 4 Days M 525K, with threaded bushing

1.30 €

1 Available Same day

Stock

M 432K, with threaded bushing

1.18 €

1 Available Same day

Stock

M 532K, with threaded bushing

1.10 €

1 Available Same day

Stock

M 632D, with threaded through bore

0.98 €

1 Available Same day

Stock

M 632K, with threaded bushing

1.44 €

1 Available Same day

Stock

M 640K, with threaded bushing

1.78 €

1 Available Same day

Stock

M 840D, with threaded through bore

1.26 €

1 Available Same day

Stock

M 840K, with threaded bushing

1.96 €

1 Available Same day

Stock

M 850D, with threaded through bore

1.90 €

1 Available Same day

Stock

M 850K, with threaded bushing

2.10 €

1 Available Same day

Stock

M 1050D, with threaded through bore

1.78 €

1 Available 4 Days M 1050K, with threaded bushing

3.24 €

1 Available Same day

Stock

M 1063K, with threaded bushing

4.98 €

1 Available Same day

Stock

M 1263D, with threaded through bore

3.16 €

1 Available Same day

Stock

M 1263K, with threaded bushing

6.18 €

1 Available Same day

Stock

M 1280K, with threaded bushing

6.76 €

1 Available Same day

Stock

M 1680K, with threaded bushing

0.88 €

1 Available 4 Days M 525K, with threaded bushing

0.94 €

1 Available 4 Days M 632K, with threaded bushing

1.46 €

1 Available 4 Days M 640K, with threaded bushing

1.46 €

1 Available 4 Days M 840K, with threaded bushing

2.06 €

1 Available 4 Days M 850K, with threaded bushing

2.06 €

1 Available Same day

Stock

M 1050K, with threaded bushing

3.06 €

1 Available Same day

Stock

M 1063K, with threaded bushing

3.06 €

1 Available Same day

Stock

M 1263K, with threaded bushing

5.96 €

1 Available Same day

Stock

M 1280K, with threaded bushing

5.96 €

1 Available Same day

Stock

M 1680K, with threaded bushing

Loading...

  1. 1

Basic information

Material Plastic

Tech Support