Star knobs, plastic, with protruding Stainless Steel bushing, Stainless Steel-Threded stud

Star knobs, plastic, with protruding Stainless Steel bushing, Stainless Steel-Threded stud
  • Volume Discount
The star knobs have an immaculate contact or clamping surface thanks to the protruding Stainless Steel bushing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6336.5-TE-32-M6-16
6336.5-TE-32-M6-20
6336.5-TE-32-M6-25
6336.5-TE-32-M6-30
6336.5-TE-32-M6-35
6336.5-TE-40-M8-16
6336.5-TE-40-M8-20
6336.5-TE-40-M8-25
6336.5-TE-40-M8-30
6336.5-TE-40-M8-35
6336.5-TE-40-M8-40
6336.5-TE-40-M8-45
6336.5-TE-50-M10-25
6336.5-TE-50-M10-30
6336.5-TE-50-M10-35
6336.5-TE-50-M10-45
6336.5-TE-50-M10-55
6336.5-TE-63-M12-30
6336.5-TE-63-M12-35
6336.5-TE-63-M12-40
6336.5-TE-63-M12-50
6336.5-TE-63-M12-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2/d4 Length l
(mm)
Diameter d1
(φ)
d4 h1 h2 h3 Weight
(kg)

2.38 €

1 Available Same day

Stock

M 61632-----

2.56 €

1 Available Same day

Stock

M 62032-----

3.14 €

1 Available Same day

Stock

M 62532-----

3.20 €

1 Available Same day

Stock

M 63032-----

3.36 €

1 Available Same day

Stock

M 63532-----

3.16 €

1 Available 7 Days M 81640-----

3.24 €

1 Available Same day

Stock

M 82040-----

3.50 €

1 Available 4 Days M 82540-----

3.68 €

1 Available Same day

Stock

M 83040-----

3.94 €

1 Available Same day

Stock

M 83540-----

4.40 €

1 Available 4 Days M 84040-----

4.90 €

1 Available 4 Days M 84540-----

4.90 €

1 Available Same day

Stock

M 102550-----

5.14 €

1 Available Same day

Stock

M 103050-----

5.64 €

1 Available 4 Days M 103550-----

6.44 €

1 Available Same day

Stock

M 104550-----

7.00 €

1 Available Same day

Stock

M 105550-----

6.94 €

1 Available Same day

Stock

M 123063-----

7.20 €

1 Available Same day

Stock

M 123563-----

7.56 €

1 Available Same day

Stock

M 124063-----

9.06 €

1 Available Same day

Stock

M 125063-----

9.50 €

1 Available Same day

Stock

M 126063-----

Loading...

  1. 1

Basic information

Type TE, Plastic Technopolymer (Polyamid PA)

Tech Support