Star knobs, plastic, with protruding steel bushing, with threaded bolt steel

Star knobs, plastic, with protruding steel bushing, with threaded bolt steel
  • Volume Discount
The star knobs have an immaculate contact or clamping surface thanks to the protruding steel bushing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6336.4-TE-32-M6-16
6336.4-TE-32-M6-20
6336.4-TE-32-M6-25
6336.4-TE-32-M6-30
6336.4-TE-32-M6-35
6336.4-TE-40-M8-16
6336.4-TE-40-M8-20
6336.4-TE-40-M8-25
6336.4-TE-40-M8-30
6336.4-TE-40-M8-35
6336.4-TE-40-M8-40
6336.4-TE-40-M8-45
6336.4-TE-50-M10-25
6336.4-TE-50-M10-30
6336.4-TE-50-M10-35
6336.4-TE-50-M10-45
6336.4-TE-50-M10-55
6336.4-TE-63-M12-30
6336.4-TE-63-M12-35
6336.4-TE-63-M12-40
6336.4-TE-63-M12-50
6336.4-TE-63-M12-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2/d4 Length l
(mm)
Diameter d1
(φ)
Thread d1 d4 Type d3 h1 h2 h3 Length Type ST Weight
(kg)

1.80 €

1 Available Same day

Stock

-1632M 6-TE, Plastic Technopolymer (Polyamid PA)------

2.06 €

1 Available Same day

Stock

-2032M 6-TE, Plastic Technopolymer (Polyamid PA)------

2.60 €

1 Available Same day

Stock

-2532M 6-TE, Plastic Technopolymer (Polyamid PA)------

2.50 €

1 Available Same day

Stock

-3032M 6-TE, Plastic Technopolymer (Polyamid PA)------

2.48 €

1 Available Same day

Stock

-3532M 6-TE, Plastic Technopolymer (Polyamid PA)------

2.30 €

1 Available Same day

Stock

-1640M 8-TE, Plastic Technopolymer (Polyamid PA)------

2.18 €

1 Available Same day

Stock

-2040M 8-TE, Plastic Technopolymer (Polyamid PA)------

2.60 €

1 Available Same day

Stock

-2540M 8-TE, Plastic Technopolymer (Polyamid PA)------

2.70 €

1 Available Same day

Stock

-3040M 8-TE, Plastic Technopolymer (Polyamid PA)------

2.88 €

1 Available Same day

Stock

-3540M 8-TE, Plastic Technopolymer (Polyamid PA)------

2.96 €

1 Available Same day

Stock

-4040M 8-TE, Plastic Technopolymer (Polyamid PA)------

2.96 €

1 Available Same day

Stock

-4540M 8-TE, Plastic Technopolymer (Polyamid PA)------

3.56 €

1 Available Same day

Stock

-2550M 10-TE, Plastic Technopolymer (Polyamid PA)------

3.66 €

1 Available Same day

Stock

-3050M 10-TE, Plastic Technopolymer (Polyamid PA)------

3.66 €

1 Available Same day

Stock

-3550M 10-TE, Plastic Technopolymer (Polyamid PA)------

4.14 €

1 Available Same day

Stock

-4550M 10-TE, Plastic Technopolymer (Polyamid PA)------

4.38 €

1 Available 7 Days -5550M 10-TE, Plastic Technopolymer (Polyamid PA)------

6.14 €

1 Available Same day

Stock

-3063M 12-TE, Plastic Technopolymer (Polyamid PA)------

5.30 €

1 Available Same day

Stock

-3563M 12-TE, Plastic Technopolymer (Polyamid PA)------

5.46 €

1 Available Same day

Stock

-4063M 12-TE, Plastic Technopolymer (Polyamid PA)------

5.80 €

1 Available Same day

Stock

-5063M 12-TE, Plastic Technopolymer (Polyamid PA)------

5.86 €

1 Available 4 Days -6063M 12-TE, Plastic Technopolymer (Polyamid PA)------

Loading...

  1. 1

Tech Support