Star knobs, Stainless Steel
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
6336-NI-32-M6-D |
6336-NI-32-M6-E |
6336-NI-40-M8-D |
6336-NI-40-M8-E |
6336-NI-50-M8-D |
6336-NI-50-M8-E |
6336-NI-50-M10-D |
6336-NI-50-M10-E |
6336-NI-63-M10-D |
6336-NI-63-M10-E |
6336-NI-63-M12-D |
6336-NI-63-M12-E |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Diameter d1 (φ) | Thread d1 | Type |
---|---|---|---|---|---|---|
9.27 € | Available |
Same day
Stock | 32 | M 6 | D, with threaded through bore | |
9.27 € | Available |
Same day
Stock | 32 | M 6 | E, with threaded blind bore | |
11.18 € | Available |
Same day
Stock | 40 | M 8 | D, with threaded through bore | |
11.18 € | Available |
Same day
Stock | 40 | M 8 | E, with threaded blind bore | |
15.27 € | Available |
Same day
Stock | 50 | M 8 | D, with threaded through bore | |
15.27 € | Available |
Same day
Stock | 50 | M 8 | E, with threaded blind bore | |
15.27 € | Available |
Same day
Stock | 50 | M 10 | D, with threaded through bore | |
15.27 € | Available |
Same day
Stock | 50 | M 10 | E, with threaded blind bore | |
23.38 € | Available |
Same day
Stock | 63 | M 10 | D, with threaded through bore | |
23.38 € | Available |
Same day
Stock | 63 | M 10 | E, with threaded blind bore | |
23.38 € | Available |
Same day
Stock | 63 | M 12 | D, with threaded through bore | |
23.38 € | Available |
Same day
Stock | 63 | M 12 | E, with threaded blind bore |
Loading...
Material | Stainless Steel |
---|
MISUMI
Standard Price : 1.81 €
Shipping Days: Same day
MISUMI
Standard Price : 1.28 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.