Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6336.2-32-M6-E-NI |
6336.2-40-M8-E-NI |
6336.2-50-M10-E-NI |
6336.2-63-M12-E-NI |
6336.2-80-M16-E-NI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread d2/d4 | Material | Diameter d1 (φ) | Thread d1 | d4 | Material bushing | h1 | h2 | h3 | t | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.86 € | 1 | Available |
Same day
Stock | - | Stainless Steel | 32 | M 6 | - | - | - | - | - | - | - | |
3.48 € | 1 | Available |
Same day
Stock | - | Stainless Steel | 40 | M 8 | - | - | - | - | - | - | - | |
4.58 € | 1 | Available |
Same day
Stock | - | Stainless Steel | 50 | M 10 | - | - | - | - | - | - | - | |
6.94 € | 1 | Available |
Same day
Stock | - | Stainless Steel | 63 | M 12 | - | - | - | - | - | - | - | |
16.94 € | 1 | Available |
Same day
Stock | - | Stainless Steel | 80 | M 16 | - | - | - | - | - | - | - |
Loading...
Type | E, with threaded blind bore |
---|
Configure
Stock
Basic Attributes
Thread d2/d4
Material
Diameter d1(φ)
Thread d1
d4
Material bushing
h1
h2
h3
t
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes