Star knobs, Technopolymer, with protruding steel bushing

Star knobs, Technopolymer, with protruding steel bushing
  • Volume Discount
Star knobs GN 6336.2 with bushing have important advantages:
The face of the bushing is exactly square to the bore and is with the complete diameter out of steel. The protruding steel bushing allows a perfect cross-dowels connection.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6336.2-32-B6-C
6336.2-32-M6-E
6336.2-40-B6-C
6336.2-40-B8-C
6336.2-40-M6-E
6336.2-40-M8-E
6336.2-50-B10-C
6336.2-50-M8-E
6336.2-50-M10-E
6336.2-63-B10-C
6336.2-63-B12-C
6336.2-63-M10-E
6336.2-63-M12-E
6336.2-80-B16-C
6336.2-80-M12-E
6336.2-80-M16-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2/d4 Diameter d1
(φ)
d4 Bore d3 Type h1 h2 h3 t Weight
(kg)

1.44 €

1 Available Same day

Stock

-32-B 6C, with plain blind bore, Tol H7-----

1.46 €

1 Available 4 Days M 632--E, with threaded blind bore-----

1.64 €

1 Available Same day

Stock

-40-B 6C, with plain blind bore, Tol H7-----

1.64 €

1 Available 4 Days -40-B 8C, with plain blind bore, Tol H7-----

1.64 €

1 Available 4 Days M 640--E, with threaded blind bore-----

1.44 €

1 Available Same day

Stock

M 840--E, with threaded blind bore-----

2.54 €

1 Available Same day

Stock

-50-B 10C, with plain blind bore, Tol H7-----

2.74 €

1 Available Same day

Stock

M 850--E, with threaded blind bore-----

2.86 €

1 Available Same day

Stock

M 1050--E, with threaded blind bore-----

3.66 €

1 Available Same day

Stock

-63-B 10C, with plain blind bore, Tol H7-----

3.66 €

1 Available Same day

Stock

-63-B 12C, with plain blind bore, Tol H7-----

3.84 €

1 Available 4 Days M 1063--E, with threaded blind bore-----

3.84 €

1 Available Same day

Stock

M 1263--E, with threaded blind bore-----

9.76 €

1 Available Same day

Stock

-80-B 16C, with plain blind bore, Tol H7-----

8.60 €

1 Available Same day

Stock

M 1280--E, with threaded blind bore-----

8.38 €

1 Available 4 Days M 1680--E, with threaded blind bore-----

Loading...

  1. 1

Tech Support