Stop locks with 4 indexing positions, Zinc die casting

Stop locks with 4 indexing positions, Zinc die casting
  • Volume Discount
Stop locks GN 702 are particularly suitable for light-weight applications not exposed to dynamic loads, e.g. for keeping drawers closed.
To mount stop locks of Type C, bore holes as shown in the diagram below must be set in the attachment surface.
These mounting holes are usually made by punching or with laser.
The sheet metal punch GN 123 is recommended for small series and sheet metal with a thickness of below 2 mm.
The mounting bore holes can also be made by drilling / milling.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
702-17-40-A-RS
702-17-40-A-SW
702-17-40-B-RS
702-17-40-B-SW
702-17-40-C-RS
702-17-40-C-SW
702-17-55-A-RS
702-17-55-A-SW
702-17-55-B-RS
702-17-55-B-SW
702-17-55-C-RS
702-17-55-C-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length A Type Colour

11.08 €

1 Available 4 Days 40A, with flange for surface mountingRS

11.08 €

1 Available Same day

Stock

40A, with flange for surface mountingSW

14.62 €

1 Available 4 Days 40B, with internal threadRS

14.62 €

1 Available Same day

Stock

40B, with internal threadSW

16.68 €

1 Available 7 Days 40C, with male threadRS

16.68 €

1 Available Same day

Stock

40C, with male threadSW

11.66 €

1 Available Same day

Stock

55A, with flange for surface mountingRS

11.66 €

1 Available Same day

Stock

55A, with flange for surface mountingSW

15.28 €

1 Available Same day

Stock

55B, with internal threadRS

15.28 €

1 Available Same day

Stock

55B, with internal threadSW

17.38 €

1 Available Same day

Stock

55C, with male threadRS

17.38 €

1 Available Same day

Stock

55C, with male threadSW

Loading...

  1. 1

Basic information

Handle diameter d 17

Tech Support