Swivel clamp connector joints, Aluminium

Swivel clamp connector joints, Aluminium
  • Volume Discount
GN 281 swivel clamp connector joints are an assembly of the swivel clamp connectors GN 271 and GN 275.

The clamping bore is mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.

The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
281-B12-2-BL
281-B12-2-SW
281-B14-2-BL
281-B14-2-SW
281-B16-2-BL
281-B16-2-SW
281-B18-2-BL
281-B18-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1
(mm)
Finish

41.10 €

1 Available 5 Days 12BL

41.28 €

1 Available 5 Days 12SW

41.10 €

1 Available 5 Days 14BL

41.28 €

1 Available 5 Days 14SW

41.10 €

1 Available 5 Days 16BL

41.28 €

1 Available Same day

Stock

16SW

41.10 €

1 Available 5 Days 18BL

41.28 €

1 Available 5 Days 18SW

Loading...

  1. 1

Basic information

Identification No. 2, with 2 Stainless Steel-clamping screws DIN 912

Tech Support