Swivel clamp connector joints, Aluminium

Swivel clamp connector joints, Aluminium
  • Volume Discount
GN 282 swivel clamp connector joints are an assembly of of the swivel clamp connectors GN 272 and GN 276.
For the type with stepless adjustment (Type S) swivel clamp connectors with a centring step are used.

The clamping bore is mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.

The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
282-B20-S-2-BL
282-B20-S-2-SW
282-B20-T-2-BL
282-B20-T-2-SW
282-B25-S-2-BL
282-B25-S-2-SW
282-B25-T-2-BL
282-B25-T-2-SW
282-B30-S-2-BL
282-B30-S-2-SW
282-B30-T-2-BL
282-B30-T-2-SW
282-B40-S-2-BL
282-B40-S-2-SW
282-B40-T-2-BL
282-B40-T-2-SW
282-B42-S-2-BL
282-B42-S-2-SW
282-B42-T-2-BL
282-B42-T-2-SW
282-B45-S-2-BL
282-B45-S-2-SW
282-B45-T-2-BL
282-B45-T-2-SW
282-B48-S-2-BL
282-B48-S-2-SW
282-B48-T-2-BL
282-B48-T-2-SW
282-B50-S-2-BL
282-B50-S-2-SW
282-B50-T-2-BL
282-B50-T-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1
(mm)
Finish Type

46.28 €

1 Available Same day

Stock

20BLS, stepless adjustment

46.38 €

1 Available 5 Days 20SWS, stepless adjustment

47.14 €

1 Available 5 Days 20BLT, adjustment by 15°-division (serration)

46.40 €

1 Available 5 Days 20SWT, adjustment by 15°-division (serration)

46.22 €

1 Available Same day

Stock

25BLS, stepless adjustment

46.32 €

1 Available 5 Days 25SWS, stepless adjustment

47.14 €

1 Available 5 Days 25BLT, adjustment by 15°-division (serration)

46.20 €

1 Available 5 Days 25SWT, adjustment by 15°-division (serration)

46.22 €

1 Available 5 Days 30BLS, stepless adjustment

46.32 €

1 Available 5 Days 30SWS, stepless adjustment

47.14 €

1 Available 5 Days 30BLT, adjustment by 15°-division (serration)

46.20 €

1 Available 5 Days 30SWT, adjustment by 15°-division (serration)

83.38 €

1 Available 5 Days 40BLS, stepless adjustment

87.38 €

1 Available 5 Days 40SWS, stepless adjustment

83.28 €

1 Available 5 Days 40BLT, adjustment by 15°-division (serration)

83.40 €

1 Available 5 Days 40SWT, adjustment by 15°-division (serration)

83.38 €

1 Available 5 Days 42BLS, stepless adjustment

83.58 €

1 Available 5 Days 42SWS, stepless adjustment

83.28 €

1 Available 5 Days 42BLT, adjustment by 15°-division (serration)

83.40 €

1 Available 5 Days 42SWT, adjustment by 15°-division (serration)

83.38 €

1 Available 5 Days 45BLS, stepless adjustment

83.58 €

1 Available 5 Days 45SWS, stepless adjustment

83.28 €

1 Available 5 Days 45BLT, adjustment by 15°-division (serration)

83.40 €

1 Available 5 Days 45SWT, adjustment by 15°-division (serration)

83.38 €

1 Available 5 Days 48BLS, stepless adjustment

83.58 €

1 Available 5 Days 48SWS, stepless adjustment

83.28 €

1 Available 5 Days 48BLT, adjustment by 15°-division (serration)

83.40 €

1 Available 5 Days 48SWT, adjustment by 15°-division (serration)

83.38 €

1 Available 5 Days 50BLS, stepless adjustment

83.58 €

1 Available 5 Days 50SWS, stepless adjustment

83.28 €

1 Available 5 Days 50BLT, adjustment by 15°-division (serration)

83.40 €

1 Available 5 Days 50SWT, adjustment by 15°-division (serration)

Loading...

  1. 1

Basic information

Identification No. 2, with 2 Stainless Steel-clamping screws DIN 912

Tech Support