Swivel clamp connectors, Aluminium / Stainless Steel

Swivel clamp connectors, Aluminium / Stainless Steel
  • Volume Discount
The clamping bore of GN 273 swivel clamp connectors is mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.

The standard version of the clamping screw is a socket cap screw with hexagonal socket DIN 912. It can be replaced by a clamping kit GN 911 (article code see table of dimensions).

GN 273 swivel clamp connectors can be assembled with swivel clamp connectors GN 271, GN 275 or GN 277 to create swivel clamp connector joints.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
273-B12-2-BL
273-B12-2-NI
273-B12-2-SW
273-B14-2-BL
273-B14-2-NI
273-B14-2-SW
273-B15-2-NI
273-B16-2-BL
273-B16-2-NI
273-B16-2-SW
273-B18-2-BL
273-B18-2-NI
273-B18-2-SW
273-B20-2-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1
(mm)
Material Finish Weight
(kg)

19.98 €

1 Available 4 Days 12AluminumBL-

42.14 €

1 Available 5 Days B 12Stainless SteelNI0.156

20.02 €

1 Available 5 Days 12AluminumSW-

19.98 €

1 Available 5 Days 14AluminumBL-

42.34 €

1 Available 5 Days B 14Stainless SteelNI0.149

20.02 €

1 Available 5 Days 14AluminumSW-

42.34 €

1 Available 5 Days B 15Stainless SteelNI0.147

19.98 €

1 Available 5 Days 16AluminumBL-

42.34 €

1 Available 5 Days B 16Stainless SteelNI0.143

20.02 €

1 Available 5 Days 16AluminumSW-

19.98 €

1 Available 5 Days 18AluminumBL-

42.34 €

1 Available 5 Days B 18Stainless SteelNI0.135

20.02 €

1 Available 5 Days 18AluminumSW-

42.54 €

1 Available 5 Days B 20Stainless SteelNI0.126

Loading...

  1. 1

Basic information

Width k 25 Identification No. 2, with Stainless Steel-clamping screw DIN 912 b 25
d2 6.5 d3 M 6 d4 M 6
l 64 m 29.5 s 10
t 12.5 Clamping kit for d3 911.3-M6-22

Tech Support