T-angle connector clamps, Aluminium

T-angle connector clamps, Aluminium
  • Volume Discount
The clamping bores of GN 193 T-angle connector clamps are not machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively. The versions with square bores are also suitable for profile systems.

Bores and square bores of the same nominal size can be assembled in any combination. For instance, nominal size 20 has the following combination options: B20-B20, B20-V20, V20-B20 and V20-V20.

The standard clamping screws are socket cap screws DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
193-B20-B20-50-2-BL
193-B20-B20-50-2-SW
193-B20-V20-50-2-BL
193-B20-V20-50-2-SW
193-B25-B25-50-2-BL
193-B25-B25-50-2-SW
193-B25-V25-50-2-BL
193-B25-V25-50-2-SW
193-B30-B30-50-2-BL
193-B30-B30-50-2-SW
193-B30-B30-60-2-BL
193-B30-B30-60-2-SW
193-B30-V30-50-2-BL
193-B30-V30-50-2-SW
193-B30-V30-60-2-BL
193-B30-V30-60-2-SW
193-B32-B32-60-2-BL
193-B32-B32-60-2-SW
193-B35-B35-60-2-BL
193-B35-B35-60-2-SW
193-B35-V35-60-2-BL
193-B35-V35-60-2-SW
193-B40-B40-60-2-BL
193-B40-B40-60-2-SW
193-B40-B40-76-2-BL
193-B40-B40-76-2-SW
193-B40-V40-60-2-BL
193-B40-V40-60-2-SW
193-B40-V40-76-2-BL
193-B40-V40-76-2-SW
193-B42-B42-76-2-BL
193-B42-B42-76-2-SW
193-B45-B45-76-2-BL
193-B45-B45-76-2-SW
193-B45-V45-76-2-BL
193-B45-V45-76-2-SW
193-B48-B48-76-2-BL
193-B48-B48-76-2-SW
193-B50-B50-76-2-BL
193-B50-B50-76-2-SW
193-B50-V50-76-2-BL
193-B50-V50-76-2-SW
193-V20-B20-50-2-BL
193-V20-B20-50-2-SW
193-V20-V20-50-2-BL
193-V20-V20-50-2-SW
193-V25-B25-50-2-BL
193-V25-B25-50-2-SW
193-V25-V25-50-2-BL
193-V25-V25-50-2-SW
193-V30-B30-50-2-BL
193-V30-B30-50-2-SW
193-V30-B30-60-2-BL
193-V30-B30-60-2-SW
193-V30-V30-50-2-BL
193-V30-V30-50-2-SW
193-V30-V30-60-2-BL
193-V30-V30-60-2-SW
193-V35-B35-60-2-BL
193-V35-B35-60-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Bore d2 Clamping length k Square s1 Square s2 Finish Weight
(kg)

36.54 €

1 Available 5 Days B 20B 2050--BL, blank0.446

36.42 €

1 Available 5 Days B 20B 2050--SW, black, textured finish0.446

36.54 €

1 Available 5 Days B 20-50-V 20BL, blank0.476

36.60 €

1 Available 5 Days B 20-50-V 20SW, black, textured finish0.476

36.40 €

1 Available 5 Days B 25B 2550--BL, blank0.436

36.42 €

1 Available 5 Days B 25B 2550--SW, black, textured finish0.436

36.54 €

1 Available 5 Days B 25-50-V 25BL, blank0.452

36.42 €

1 Available 5 Days B 25-50-V 25SW, black, textured finish0.452

36.40 €

1 Available 5 Days B 30B 3050--BL, blank0.422

36.60 €

1 Available 5 Days B 30B 3050--SW, black, textured finish0.422

49.66 €

1 Available 5 Days B 30B 3060--BL, blank0.120

49.78 €

1 Available 5 Days B 30B 3060--SW, black, textured finish0.767

36.40 €

1 Available 5 Days B 30-50-V 30BL, blank0.428

36.42 €

1 Available 5 Days B 30-50-V 30SW, black, textured finish0.428

49.48 €

1 Available 5 Days B 30-60-V 30BL, blank0.443

49.78 €

1 Available 5 Days B 30-60-V 30SW, black, textured finish0.761

49.68 €

1 Available 5 Days B 32B 3260--BL, blank0.773

49.78 €

1 Available 5 Days B 32B 3260--SW, black, textured finish0.769

49.68 €

1 Available 5 Days B 35B 3560--BL, blank0.750

49.78 €

1 Available 5 Days B 35B 3560--SW, black, textured finish0.757

49.48 €

1 Available 5 Days B 35-60-V 35BL, blank0.443

49.78 €

1 Available 5 Days B 35-60-V 35SW, black, textured finish0.739

49.68 €

1 Available 5 Days B 40B 4060--BL, blank0.720

49.78 €

1 Available 5 Days B 40B 4060--SW, black, textured finish0.719

54.54 €

1 Available 5 Days B 40B 4076--BL, blank1.198

54.80 €

1 Available 5 Days B 40B 4076--SW, black, textured finish1.198

49.48 €

1 Available 5 Days B 40-60-V 40BL, blank0.443

49.78 €

1 Available 5 Days B 40-60-V 40SW, black, textured finish0.761

54.54 €

1 Available 5 Days B 40-76-V 40BL, blank1.118

54.54 €

1 Available 5 Days B 40-76-V 40SW, black, textured finish1.118

54.54 €

1 Available 5 Days B 42B 4276--BL, blank1.188

54.54 €

1 Available 5 Days B 42B 4276--SW, black, textured finish1.188

54.54 €

1 Available 5 Days B 45B 4576--BL, blank1.164

54.54 €

1 Available 5 Days B 45B 4576--SW, black, textured finish1.164

54.54 €

1 Available 5 Days B 45-76-V 45BL, blank1.138

54.80 €

1 Available 5 Days B 45-76-V 45SW, black, textured finish1.138

54.54 €

1 Available 5 Days B 48B 4876--BL, blank1.500

54.54 €

1 Available 5 Days B 48B 4876--SW, black, textured finish1.134

54.54 €

1 Available 5 Days B 50B 5076--BL, blank1.104

54.54 €

1 Available 5 Days B 50B 5076--SW, black, textured finish1.104

54.54 €

1 Available 5 Days B 50-76-V 50BL, blank1.086

54.54 €

1 Available 5 Days B 50-76-V 50SW, black, textured finish1.086

36.54 €

1 Available 5 Days -B 2050V 20-BL, blank0.450

36.42 €

1 Available 5 Days -B 2050V 20-SW, black, textured finish0.450

36.54 €

1 Available 5 Days --50V 20V 20BL, blank0.430

36.42 €

1 Available 5 Days --50V 20V 20SW, black, textured finish0.430

36.54 €

1 Available 5 Days -B 2550V 25-BL, blank0.430

36.42 €

1 Available 5 Days -B 2550V 25-SW, black, textured finish0.430

36.40 €

1 Available 5 Days --50V 25V 25BL, blank0.420

36.42 €

1 Available 5 Days --50V 25V 25SW, black, textured finish0.420

36.54 €

1 Available 5 Days -B 3050V 30-BL, blank0.410

36.60 €

1 Available 5 Days -B 3050V 30-SW, black, textured finish0.410

49.48 €

1 Available 5 Days -B 3060V 30-BL, blank0.395

49.78 €

1 Available 5 Days -B 3060V 30-SW, black, textured finish0.770

36.40 €

1 Available 5 Days --50V 30V 30BL, blank0.410

36.42 €

1 Available 5 Days --50V 30V 30SW, black, textured finish0.410

49.48 €

1 Available 5 Days --60V 30V 30BL, blank0.750

49.78 €

1 Available 5 Days --60V 30V 30SW, black, textured finish0.755

49.48 €

1 Available 5 Days -B 3560V 35-BL, blank0.395

49.78 €

1 Available 5 Days -B 3560V 35-SW, black, textured finish0.755

Loading...

Basic information

Identification No. 2, with 4 Stainless Steel-clamping screws DIN 912

Tech Support