T-angle connector clamps, Aluminium

T-angle connector clamps, Aluminium
  • Volume Discount
The clamping bores of GN 195 T-angle connector clamps are not machined and specially designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The versions with square bores are also suitable for profile systems.
The standard clamping screws are socket cap screws DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
195-B20-50-2-BL
195-B20-50-2-SW
195-B25-50-2-BL
195-B25-50-2-SW
195-B30-50-2-BL
195-B30-50-2-SW
195-B30-60-2-BL
195-B30-60-2-SW
195-B32-60-2-BL
195-B32-60-2-SW
195-B35-60-2-BL
195-B35-60-2-SW
195-B40-60-2-BL
195-B40-60-2-SW
195-B40-76-2-BL
195-B40-76-2-SW
195-B42-76-2-BL
195-B42-76-2-SW
195-B45-76-2-BL
195-B45-76-2-SW
195-B48-76-2-BL
195-B48-76-2-SW
195-B50-76-2-BL
195-B50-76-2-SW
195-V20-50-2-BL
195-V20-50-2-SW
195-V25-50-2-BL
195-V25-50-2-SW
195-V30-50-2-BL
195-V30-50-2-SW
195-V30-60-2-BL
195-V30-60-2-SW
195-V35-60-2-BL
195-V35-60-2-SW
195-V40-60-2-BL
195-V40-60-2-SW
195-V40-76-2-BL
195-V40-76-2-SW
195-V45-76-2-BL
195-V45-76-2-SW
195-V50-76-2-BL
195-V50-76-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Clamping length k Square s Finish Weight
(kg)

60.86 €

1 Available 5 Days B 2050-BL, blank0.600

60.96 €

1 Available 5 Days B 2050-SW, black, textured finish0.600

60.86 €

1 Available 5 Days B 2550-BL, blank0.585

61.00 €

1 Available 5 Days B 2550-SW, black, textured finish0.585

60.86 €

1 Available 5 Days B 3050-BL, blank0.565

61.00 €

1 Available 5 Days B 3050-SW, black, textured finish0.565

80.22 €

1 Available 5 Days B 3060-BL, blank1.160

80.38 €

1 Available 5 Days B 3060-SW, black, textured finish1.157

80.22 €

1 Available 5 Days B 3260-BL, blank1.159

80.38 €

1 Available 5 Days B 3260-SW, black, textured finish1.155

80.22 €

1 Available 5 Days B 3560-BL, blank1.109

80.38 €

1 Available 5 Days B 3560-SW, black, textured finish1.131

80.22 €

1 Available 5 Days B 4060-BL, blank1.076

80.38 €

1 Available 5 Days B 4060-SW, black, textured finish1.059

89.52 €

1 Available 5 Days B 4076-BL, blank0.565

89.20 €

1 Available 5 Days B 4076-SW, black, textured finish0.565

89.14 €

1 Available 5 Days B 4276-BL, blank1.586

89.20 €

1 Available 5 Days B 4276-SW, black, textured finish1.586

89.14 €

1 Available 5 Days B 4576-BL, blank1.550

89.20 €

1 Available 5 Days B 4576-SW, black, textured finish1.550

89.14 €

1 Available 5 Days B 4876-BL, blank1.510

89.20 €

1 Available 5 Days B 4876-SW, black, textured finish1.510

88.74 €

1 Available 5 Days B 5076-BL, blank1.470

89.20 €

1 Available 5 Days B 5076-SW, black, textured finish1.470

60.60 €

1 Available 5 Days -50V 20BL, blank0.600

61.00 €

1 Available 5 Days -50V 20SW, black, textured finish0.600

60.86 €

1 Available 5 Days -50V 25BL, blank0.565

61.00 €

1 Available 5 Days -50V 25SW, black, textured finish0.565

60.86 €

1 Available 5 Days -50V 30BL, blank0.530

61.00 €

1 Available 5 Days -50V 30SW, black, textured finish0.530

80.22 €

1 Available 5 Days -60V 30BL, blank0.787

80.38 €

1 Available 5 Days -60V 30SW, black, textured finish1.131

79.88 €

1 Available 5 Days -60V 35BL, blank0.761

80.38 €

1 Available 5 Days -60V 35SW, black, textured finish1.071

79.88 €

1 Available 5 Days -60V 40BL, blank0.723

80.38 €

1 Available 5 Days -60V 40SW, black, textured finish0.975

89.14 €

1 Available 5 Days -76V 40BL, blank1.550

89.58 €

1 Available 5 Days -76V 40SW, black, textured finish1.550

89.14 €

1 Available 5 Days -76V 45BL, blank1.480

89.58 €

1 Available 5 Days -76V 45SW, black, textured finish1.480

89.14 €

1 Available 5 Days -76V 50BL, blank1.390

89.20 €

1 Available 5 Days -76V 50SW, black, textured finish1.390

Loading...

  1. 1

Basic information

Identification No. 2, with 6 Stainless Steel-clamping screws DIN 912

Tech Support