T-angle linear actuator connectors, Aluminium

T-angle linear actuator connectors, Aluminium
  • Volume Discount
T-angle linear actuator connectors GN 191.1 are normally supplied mounted only in connection with a linear actuator and for function control.
By means of the clamping screw on the guide bore d1 the movement can either be set or the linear actuator connector can be clamped (after setting of final adjustment).
The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
191.1-B18-B18-2-SW
191.1-G18-B18-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1

46.40 €

1 Available 5 Days B 18

81.56 €

1 Available 5 Days G 18

Loading...

  1. 1

Basic information

Bore d2 B 18 Identification No. 2, with 2 Stainless Steel-clamping screws DIN 912 Finish SW, black, textured finish
Weight(kg) 0.077

Tech Support