Telescopic linear slides

Telescopic linear slides
  • Volume Discount
Telescopic linear slides GN 2410 consist of two linear motion ball slide rails connected at the runners. They are used, for example, in material handling or automation applications, or in jigmaking, to achieve a sliding motion in a linear direction when long extensions with low construction height of the rail are required.
The dual configuration has the advantage that both the radial and axial load capacities are identical. Meanwhile this design has proven less susceptible to dirt in practical use.
The rails and runner are equal in length. Both runners can be extended so that an extension is reached which is longer than the rail base length l1. Removing the support screws from the rails allows an extension of the rails on both sides.
External elements should limit the maximum sliding distance; the supports of the rail have been designed to guard against the inadvertent extraction of the runner from the rail.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 2410 / Telescopic Linear Slides with Full Extension, Dual Configuration

Information


Telescopic linear slides GN 2410 consist of two linear motion ball slide rails connected at the runners. They are used, for example, in material handling or automation applications, or in jigmaking, to achieve a sliding motion in a linear direction when long extensions with low construction height of the rail are required.
The dual configuration has the advantage that both the radial and axial load capacities are identical. Meanwhile this design has proven less susceptible to dirt in practical use.
The rails and runners are equal in length. Both runners can be extended so that an extension is reached which is longer than the rail base length l1. Removing the support screws from the rails, allows an extension of the rails on both sides.
External elements should limit the maximum sliding distance; the supports of the rail have been designed to guard against the inadvertent extraction of the runner from the rail.

see also..
• Structure linear slides
• Linear guide rail systems
• Load rating of telescopic linear slides

How to Order

How to order
1h1
2l1

Specification

• Rail / Runner
 Heat treatable steel
  - zinc plated, blue passivated
  - Raceways hardened
• Balls
 Anti-friction bearing steel, hardened
• Ball cage
 Steel, zinc plated
• Rail connection
 Screw
 Steel, zinc plated
• RoHS compliant

On request

• other lengths (based on the standard lengths grid dimension of 80 mm)
• Special lengths (other bore, start and end distances)

Dimensions

       
h1
 
l1 - l2
Length - Stroke
b1
 
b2
 
d
 
s
 
28210 - 232370 - 380450 - 464530 - 54812.325.85.54
35370 - 406450 - 494530 - 558610 - 64616.5346.53.5
43450 - 486610 - 626770 - 796930 - 96621448.54.5
Part Number
2410-28-210
2410-28-370
2410-28-450
2410-28-530
2410-35-370
2410-35-450
2410-35-530
2410-35-610
2410-43-450
2410-43-610
2410-43-770
2410-43-930
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height h1 Length of the rail l1

264.98 €

1 Available 5 Days 28210

358.18 €

1 Available 5 Days 28370

405.48 €

1 Available 5 Days 28450

478.06 €

1 Available 5 Days 28530

418.66 €

1 Available 5 Days 35370

477.20 €

1 Available 5 Days 35450

588.40 €

1 Available 5 Days 35530

635.64 €

1 Available 5 Days 35610

584.94 €

1 Available 5 Days 43450

752.64 €

1 Available 5 Days 43610

900.10 €

1 Available 5 Days 43770

1,052.14 €

1 Available 4 Days 43930

Loading...

  1. 1

Tech Support