Tension levers, Steel

Tension levers, Steel
  • Volume Discount
Tension levers GN 212 are used as clamping element as well as operating levers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
212-22-B10-B
212-22-B10-C
212-22-M10-D
212-22-M10-E
212-25-M12-E
212-28-B12-B
212-28-B12-C
212-28-M12-D
212-28-M12-E
212-32-B16-C
212-32-M16-E
212-36-B16-C
212-36-M16-D
212-36-M16-E
212-40-B20-B
212-40-B20-C
212-40-M20-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Connection thread d2 Coupling hole d3 Type

14.48 €

1 Available 5 Days 22-B 10B, straight lever with plain bore, Tol. H7

14.48 €

1 Available Same day

Stock

22-B 10C, angled lever with plain bore, Tol. H7

14.48 €

1 Available 5 Days 22M 10-D, straight lever with thread

14.48 €

1 Available 5 Days 22M 10-E, angled lever with thread

14.90 €

1 Available 5 Days 25M 12-E, angled lever with thread

16.80 €

1 Available 5 Days 28-B 12B, straight lever with plain bore, Tol. H7

16.80 €

1 Available 5 Days 28-B 12C, angled lever with plain bore, Tol. H7

16.80 €

1 Available 5 Days 28M 12-D, straight lever with thread

16.80 €

1 Available 5 Days 28M 12-E, angled lever with thread

18.54 €

1 Available 5 Days 32-B 16C, angled lever with plain bore, Tol. H7

18.54 €

1 Available 5 Days 32M 16-E, angled lever with thread

21.34 €

1 Available 5 Days 36-B 16C, angled lever with plain bore, Tol. H7

21.34 €

1 Available 5 Days 36M 16-D, straight lever with thread

21.34 €

1 Available 5 Days 36M 16-E, angled lever with thread

27.88 €

1 Available 5 Days 40-B 20B, straight lever with plain bore, Tol. H7

27.88 €

1 Available 5 Days 40-B 20C, angled lever with plain bore, Tol. H7

27.88 €

1 Available 5 Days 40M 20-E, angled lever with thread

Loading...

  1. 1

Tech Support