Set collars / stainless steel / slotted / internal thread / GN 706.3

Set collars / stainless steel / slotted / internal thread / GN 706.3
  • Volume Discount
Stainless Steel-threaded set collars GN 706.3 can be used in connection with bolt thread tolerance 6g. After clamping, the thread of the semi-split set collar may no longer be tolerance-stable (6H).
The thread d3 for sizes d1 = 20 to 36 is designed as a through hole, from size d1 = 42 it is designed as blind hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
706.3-20-M8-NI
706.3-20-M8X1-NI
706.3-22-M10-NI
706.3-22-M10X1-NI
706.3-26-M12-NI
706.3-26-M12X1,​5-NI
706.3-32-M16-NI
706.3-32-M16X1,​5-NI
706.3-42-M20X1,​5-NI
706.3-48-M24X1,​5-NI
706.3-55-M30X1,​5-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.94 €

1 Available 5 Days

12.94 €

1 Available 5 Days

14.34 €

1 Available 5 Days

14.34 €

1 Available 5 Days

16.82 €

1 Available 5 Days

16.82 €

1 Available 5 Days

18.32 €

1 Available 5 Days

18.32 €

1 Available 5 Days

27.10 €

1 Available 5 Days

28.80 €

1 Available 5 Days

35.68 €

1 Available 5 Days

Loading...

  1. 1

Tech Support