Set collars / steel / slotted / internal thread / GN 706.3

Set collars / steel / slotted / internal thread / GN 706.3
  • Promotional pricing
  • Volume Discount
Threaded set collars GN 706.3 can be used in connection with bolt thread tolerance 6g. After clamping, the thread of the semi-split set collar may no longer be tolerance-stable (6H).
The thread d3 for sizes d1 = 20 to 36 is designed as a through hole, from size d1 = 42 it is designed as blind hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
706.3-20-M8-ST
706.3-20-M8X1-ST
706.3-22-M10-ST
706.3-22-M10X1-ST
706.3-26-M12-ST
706.3-26-M12X1,​5-ST
706.3-32-M16-ST
706.3-32-M16X1,​5-ST
706.3-42-M20-ST
706.3-42-M20X1,​5-ST
706.3-48-M24X1,​5-ST
706.3-55-M30X1,​5-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.32 €

1 Available 7 Days

13.32 €

1 Available 7 Days

13.06 €

1 Available 7 Days

13.06 €

1 Available 7 Days

13.40 €

7.10 €

1 Available Same day

Stock

13.40 €

1 Available 7 Days

14.60 €

1 Available 7 Days

14.60 €

1 Available 7 Days

19.30 €

1 Available 7 Days

19.30 €

1 Available 7 Days

20.78 €

1 Available 7 Days

23.72 €

1 Available 7 Days

Loading...

  1. 1

Tech Support