• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Toggle Latches, Steel, Stainless Steel

Toggle Latches, Steel, Stainless Steel
  • Volume Discount
Toggle latches GN 831 are used among others for the secure holding of flaps and container lids. The clamps will lock securely over the centre and are thus vibration proof.
The stroke w1 of the clamping hook can pull the parts to be clamped together by up to 6 mm. The range w2 can be adjusted on the M6 threaded spindle at the clamping hook.
The types S and SV prevent unwanted release of the toggle latch.
Screws with low head height such as DIN 6912 are used to fix the toggle latches.
The load specified in the table are simply guide line values for a nominal static pulling force which the lock can withstand. Depending on the conditions under which these hook lock clamps are used such as vibration or shock loads, the holding capacity can be adversely affected.
The catch bracket is included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
831-100-A-NI-1
831-100-A-NI-2
831-100-A-ST-1
831-100-A-ST-2
831-100-S-NI-1
831-100-S-NI-2
831-100-S-ST-1
831-100-S-ST-2
831-100-SV-NI-1
831-100-SV-NI-2
831-100-SV-ST-1
831-100-SV-ST-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Identification No. Material Type Weight

20.10 €

1 Available 5 Days 1, long typeNI-Stainless SteelA, without safety catch0.054

20.10 €

1 Available 5 Days 2, short typeNI-Stainless SteelA, without safety catch0.054

10.58 €

1 Available 5 Days 1, long typeST-SteelA, without safety catch0.055

10.58 €

1 Available 5 Days 2, short typeST-SteelA, without safety catch0.040

23.80 €

1 Available 5 Days 1, long typeNI-Stainless SteelS, with safety catch0.049

23.80 €

1 Available 5 Days 2, short typeNI-Stainless SteelS, with safety catch0.050

12.36 €

1 Available 5 Days 1, long typeST-SteelS, with safety catch0.060

12.36 €

1 Available 5 Days 2, short typeST-SteelS, with safety catch0.058

23.80 €

1 Available 5 Days 1, long typeNI-Stainless SteelSV, for safety with padlock0.055

23.80 €

1 Available 5 Days 2, short typeNI-Stainless SteelSV, for safety with padlock0.057

12.36 €

1 Available 5 Days 1, long typeST-SteelSV, for safety with padlock0.055

12.36 €

1 Available 5 Days 2, short typeST-SteelSV, for safety with padlock0.055

Loading...

  1. 1

Basic information

Size 100

Tech Support