Transfer units, Steel, Stainless Steel

Transfer units, Steel, Stainless Steel
  • Volume Discount
Transfer units GN 391 are normally used in connection with linear actuators (GN 291, GN 292, GN 293). They are designed to transfer the rotary movement for operating the linear actuators to another or a further position.
The transfer unit in the standard length l1 is a special design: It is designed to turn the operating axis for the linear actuators (handwheel) by 90° together with an angular gear.
As in linear actuators, digital position indicators can be fitted.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
391-18-47-NI
391-18-47-SCR
391-30-60-NI
391-30-60-SCR
391-40-93-NI
391-40-93-SCR
391-50-93-NI
391-50-93-SCR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(mm)
Length l1
(mm)
Material

396.40 €

1 Available 5 Days 1847NI-Stainless Steel

294.86 €

1 Available 5 Days 1847SCR-Steel, chrome-plated

445.44 €

1 Available 5 Days 3060NI-Stainless Steel

297.70 €

1 Available 5 Days 3060SCR-Steel, chrome-plated

499.24 €

1 Available 5 Days 4093NI-Stainless Steel

370.46 €

1 Available 5 Days 4093SCR-Steel, chrome-plated

595.68 €

1 Available 5 Days 5093NI-Stainless Steel

339.10 €

1 Available 5 Days 5093SCR-Steel, chrome-plated

Loading...

  1. 1

Tech Support