Tubular arch handles, Tube Aluminum or Stainless Steel (666.4-30-M6-500-EL)

Tubular arch handles, Tube Aluminum or Stainless Steel 666.4-30-M6-500-EL
  • Volume Discount

Product Details:

Manufacturer part number: 666.4-30-M6-500-EL

Brand: GANTER

Price: 103.28

Delivery time: 7 Days


Technical Data:

Length l/l1: 500 mm

Thread d/d2: M 6

Finish: EL


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

666.4-30-M6-500-EL

Part Number
666.4-30-M6-500-EL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Thread d/d2 Finish

103.28 €

1 Available 7 Days 500M 6EL

Loading...

  1. 1

Basic information

Handle diameter d(mm) 30

Tech Support