Tubular handles GN 331 with power switching function are suitable for unlocking safety tumblers in rotating, detachable or side-sliding safety devices which must be closed in order to safeguard the required operational safety.
By integrating functions such as emergency stop, start, release, reset and LED status display, this tubular handle allows the machine to be monitored and operated directly at the door or gate.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Length l/l1 (mm) | Finish | Type | Identification No. |
---|---|---|---|---|---|---|---|
371.56 € | Available |
Same day
Stock | 200 | EL - anodized, natural color | T0, without button | 2, with emergency stop | |
425.73 € | Available |
Same day
Stock | 200 | EL - anodized, natural color | T1, with 1 button | 1, without emergency stop | |
579.89 € | Available |
Same day
Stock | 200 | EL - anodized, natural color | T1, with 1 button | 2, with emergency stop | |
562.40 € | Available |
Same day
Stock | 200 | EL - anodized, natural color | T2, with 2 buttons | 1, without emergency stop | |
716.51 € | Available |
Same day
Stock | 200 | EL - anodized, natural color | T2, with 2 buttons | 2, with emergency stop | |
371.29 € | Available |
Same day
Stock | 200 | SW - black, RAL 9005, textured finish | T0, without button | 2, with emergency stop | |
427.49 € | Available |
Same day
Stock | 200 | SW - black, RAL 9005, textured finish | T1, with 1 button | 1, without emergency stop | |
579.62 € | Available |
Same day
Stock | 200 | SW - black, RAL 9005, textured finish | T1, with 1 button | 2, with emergency stop | |
562.20 € | Available |
Same day
Stock | 200 | SW - black, RAL 9005, textured finish | T2, with 2 buttons | 1, without emergency stop | |
716.31 € | Available |
Same day
Stock | 200 | SW - black, RAL 9005, textured finish | T2, with 2 buttons | 2, with emergency stop | |
373.38 € | Available |
Same day
Stock | 300 | EL - anodized, natural color | T0, without button | 2, with emergency stop | |
429.69 € | Available |
Same day
Stock | 300 | EL - anodized, natural color | T1, with 1 button | 1, without emergency stop | |
581.82 € | Available |
Same day
Stock | 300 | EL - anodized, natural color | T1, with 1 button | 2, with emergency stop | |
564.33 € | Available |
Same day
Stock | 300 | EL - anodized, natural color | T2, with 2 buttons | 1, without emergency stop | |
718.44 € | Available |
Same day
Stock | 300 | EL - anodized, natural color | T2, with 2 buttons | 2, with emergency stop | |
373.09 € | Available |
Same day
Stock | 300 | SW - black, RAL 9005, textured finish | T0, without button | 2, with emergency stop | |
429.42 € | Available |
Same day
Stock | 300 | SW - black, RAL 9005, textured finish | T1, with 1 button | 1, without emergency stop | |
581.42 € | Available |
Same day
Stock | 300 | SW - black, RAL 9005, textured finish | T1, with 1 button | 2, with emergency stop | |
564.00 € | Available |
Same day
Stock | 300 | SW - black, RAL 9005, textured finish | T2, with 2 buttons | 1, without emergency stop | |
718.11 € | Available |
Same day
Stock | 300 | SW - black, RAL 9005, textured finish | T2, with 2 buttons | 2, with emergency stop |
Loading...
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.