Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle diameter d (mm) | Length l/l1 (mm) | Finish | Type | |
---|---|---|---|---|---|---|---|---|
16.28 € | 1 | Available | 5 Days | 20 | 180 | EL | A, Mounting from the back (threaded blind bore) | |
16.28 € | 1 | Available | 5 Days | 20 | 180 | ES | A, Mounting from the back (threaded blind bore) | |
14.94 € | 1 | Available | 4 Days | 20 | 180 | SW | A, Mounting from the back (threaded blind bore) | |
16.60 € | 1 | Available | 5 Days | 20 | 200 | EL | A, Mounting from the back (threaded blind bore) | |
16.60 € | 1 | Available | 5 Days | 20 | 200 | ES | A, Mounting from the back (threaded blind bore) | |
15.28 € | 1 | Available | 5 Days | 20 | 200 | SW | A, Mounting from the back (threaded blind bore) | |
17.60 € | 1 | Available | 5 Days | 20 | 250 | EL | A, Mounting from the back (threaded blind bore) | |
17.60 € | 1 | Available | 5 Days | 20 | 250 | ES | A, Mounting from the back (threaded blind bore) | |
16.20 € | 1 | Available | 5 Days | 20 | 250 | SW | A, Mounting from the back (threaded blind bore) | |
18.06 € | 1 | Available | 5 Days | 20 | 300 | EL | A, Mounting from the back (threaded blind bore) | |
18.06 € | 1 | Available | 5 Days | 20 | 300 | ES | A, Mounting from the back (threaded blind bore) | |
16.54 € | 1 | Available | 5 Days | 20 | 300 | SW | A, Mounting from the back (threaded blind bore) | |
18.84 € | 1 | Available | 5 Days | 20 | 350 | EL | A, Mounting from the back (threaded blind bore) | |
18.84 € | 1 | Available | 5 Days | 20 | 350 | ES | A, Mounting from the back (threaded blind bore) | |
17.30 € | 1 | Available | 5 Days | 20 | 350 | SW | A, Mounting from the back (threaded blind bore) | |
20.44 € | 1 | Available | 5 Days | 20 | 400 | EL | A, Mounting from the back (threaded blind bore) | |
20.44 € | 1 | Available | 5 Days | 20 | 400 | ES | A, Mounting from the back (threaded blind bore) | |
18.76 € | 1 | Available | 5 Days | 20 | 400 | SW | A, Mounting from the back (threaded blind bore) | |
22.52 € | 1 | Available | 5 Days | 28 | 200 | EL | A, Mounting from the back (threaded blind bore) | |
22.52 € | 1 | Available | 5 Days | 28 | 200 | ES | A, Mounting from the back (threaded blind bore) | |
20.86 € | 1 | Available | 5 Days | 28 | 200 | SW | A, Mounting from the back (threaded blind bore) | |
20.88 € | 1 | Available | 5 Days | 28 | 200 | EL | B, Mounting from the operator's side (only for d1=28) | |
20.88 € | 1 | Available | 5 Days | 28 | 200 | ES | B, Mounting from the operator's side (only for d1=28) | |
19.80 € | 1 | Available | 5 Days | 28 | 200 | SW | B, Mounting from the operator's side (only for d1=28) | |
23.72 € | 1 | Available | 5 Days | 28 | 250 | EL | A, Mounting from the back (threaded blind bore) | |
23.72 € | 1 | Available | 5 Days | 28 | 250 | ES | A, Mounting from the back (threaded blind bore) | |
21.96 € | 1 | Available | 5 Days | 28 | 250 | SW | A, Mounting from the back (threaded blind bore) | |
22.14 € | 1 | Available | 5 Days | 28 | 250 | EL | B, Mounting from the operator's side (only for d1=28) | |
22.14 € | 1 | Available | 5 Days | 28 | 250 | ES | B, Mounting from the operator's side (only for d1=28) | |
20.92 € | 1 | Available | 5 Days | 28 | 250 | SW | B, Mounting from the operator's side (only for d1=28) | |
24.66 € | 1 | Available | 5 Days | 28 | 300 | EL | A, Mounting from the back (threaded blind bore) | |
24.66 € | 1 | Available | 5 Days | 28 | 300 | ES | A, Mounting from the back (threaded blind bore) | |
23.34 € | 1 | Available | 5 Days | 28 | 300 | SW | A, Mounting from the back (threaded blind bore) | |
22.98 € | 1 | Available | 5 Days | 28 | 300 | EL | B, Mounting from the operator's side (only for d1=28) | |
22.98 € | 1 | Available | 5 Days | 28 | 300 | ES | B, Mounting from the operator's side (only for d1=28) | |
22.34 € | 1 | Available | 5 Days | 28 | 300 | SW | B, Mounting from the operator's side (only for d1=28) | |
26.14 € | 1 | Available | 5 Days | 28 | 350 | EL | A, Mounting from the back (threaded blind bore) | |
26.14 € | 1 | Available | 5 Days | 28 | 350 | ES | A, Mounting from the back (threaded blind bore) | |
24.10 € | 1 | Available | 5 Days | 28 | 350 | SW | A, Mounting from the back (threaded blind bore) | |
24.44 € | 1 | Available | 5 Days | 28 | 350 | EL | B, Mounting from the operator's side (only for d1=28) | |
24.44 € | 1 | Available | 5 Days | 28 | 350 | ES | B, Mounting from the operator's side (only for d1=28) | |
23.06 € | 1 | Available | 5 Days | 28 | 350 | SW | B, Mounting from the operator's side (only for d1=28) | |
26.84 € | 1 | Available | 5 Days | 28 | 400 | EL | A, Mounting from the back (threaded blind bore) | |
26.84 € | 1 | Available |
Same day
Stock | 28 | 400 | ES | A, Mounting from the back (threaded blind bore) | |
24.76 € | 1 | Available | 5 Days | 28 | 400 | SW | A, Mounting from the back (threaded blind bore) | |
25.30 € | 1 | Available | 5 Days | 28 | 400 | EL | B, Mounting from the operator's side (only for d1=28) | |
25.30 € | 1 | Available | 5 Days | 28 | 400 | ES | B, Mounting from the operator's side (only for d1=28) | |
23.74 € | 1 | Available | 5 Days | 28 | 400 | SW | B, Mounting from the operator's side (only for d1=28) | |
29.96 € | 1 | Available | 5 Days | 28 | 500 | EL | A, Mounting from the back (threaded blind bore) | |
29.96 € | 1 | Available | 5 Days | 28 | 500 | ES | A, Mounting from the back (threaded blind bore) | |
27.92 € | 1 | Available | 5 Days | 28 | 500 | SW | A, Mounting from the back (threaded blind bore) | |
28.42 € | 1 | Available | 5 Days | 28 | 500 | EL | B, Mounting from the operator's side (only for d1=28) | |
28.42 € | 1 | Available | 5 Days | 28 | 500 | ES | B, Mounting from the operator's side (only for d1=28) | |
26.92 € | 1 | Available | 5 Days | 28 | 500 | SW | B, Mounting from the operator's side (only for d1=28) | |
32.64 € | 1 | Available | 5 Days | 28 | 600 | EL | A, Mounting from the back (threaded blind bore) | |
32.64 € | 1 | Available | 5 Days | 28 | 600 | ES | A, Mounting from the back (threaded blind bore) | |
29.98 € | 1 | Available | 5 Days | 28 | 600 | SW | A, Mounting from the back (threaded blind bore) | |
31.26 € | 1 | Available | 5 Days | 28 | 600 | EL | B, Mounting from the operator's side (only for d1=28) | |
31.26 € | 1 | Available | 5 Days | 28 | 600 | ES | B, Mounting from the operator's side (only for d1=28) | |
29.06 € | 1 | Available | 5 Days | 28 | 600 | SW | B, Mounting from the operator's side (only for d1=28) |
Loading...
Configure
Stock
Basic Attributes
Handle diameter d(mm)
Length l/l1(mm)
Finish
Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes