• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Twistable two-way clamp mountings

Twistable two-way clamp mountings
  • Volume Discount
Twistable two-way clamp mountings GN 490 clamp the rods or tubes via a prism, allowing a greater Ø tolerance to be bridged. The pressure spring makes clamping and releasing easier.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
490-8-8-A-MT
490-8-8-A-SW
490-8-8-B-MT
490-8-8-B-SW
490-10-10-A-MT
490-10-10-A-SW
490-10-10-B-MT
490-10-10-B-SW
490-12-12-A-MT
490-12-12-A-SW
490-12-12-B-MT
490-12-12-B-SW
490-16-16-A-MT
490-16-16-A-SW
490-16-16-B-MT
490-16-16-B-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Clamping diameter d2 Type Finish

11.24 €

1 Available 4 Days 288A, with cylinder head screw DIN 912MT, matte, tumbled finish

16.80 €

1 Available 4 Days 288A, with cylinder head screw DIN 912SW, black RAL 9005, textured finish

17.56 €

1 Available 4 Days 288B, with adjustable hand leverMT, matte, tumbled finish

22.38 €

1 Available 4 Days 288B, with adjustable hand leverSW, black RAL 9005, textured finish

12.84 €

1 Available 4 Days 3210A, with cylinder head screw DIN 912MT, matte, tumbled finish

18.76 €

1 Available 4 Days 3210A, with cylinder head screw DIN 912SW, black RAL 9005, textured finish

21.06 €

1 Available 4 Days 3210B, with adjustable hand leverMT, matte, tumbled finish

25.96 €

1 Available 4 Days 3210B, with adjustable hand leverSW, black RAL 9005, textured finish

14.88 €

1 Available 4 Days 3612A, with cylinder head screw DIN 912MT, matte, tumbled finish

21.44 €

1 Available 7 Days 3612A, with cylinder head screw DIN 912SW, black RAL 9005, textured finish

22.88 €

1 Available 7 Days 3612B, with adjustable hand leverMT, matte, tumbled finish

28.20 €

1 Available 4 Days 3612B, with adjustable hand leverSW, black RAL 9005, textured finish

20.58 €

1 Available 4 Days 4616A, with cylinder head screw DIN 912MT, matte, tumbled finish

28.40 €

1 Available 4 Days 4616A, with cylinder head screw DIN 912SW, black RAL 9005, textured finish

31.70 €

1 Available 4 Days 4616B, with adjustable hand leverMT, matte, tumbled finish

38.04 €

1 Available 4 Days 4616B, with adjustable hand leverSW, black RAL 9005, textured finish

Loading...

  1. 1

Tech Support