• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Two-way connector clamps, Aluminium

Two-way connector clamps, Aluminium
  • Volume Discount
The clamping bores of GN 131 two-way connector clamps are mechanically machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
131-B10-B10-2-BL
131-B10-B10-2-SW
131-B12-B12-2-BL
131-B12-B12-2-SW
131-B14-B14-2-BL
131-B14-B14-2-SW
131-B15-B15-2-BL
131-B15-B15-2-SW
131-B16-B16-2-BL
131-B16-B16-2-SW
131-B18-B18-2-BL
131-B18-B18-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Bore d2 Finish Weight
(kg)

21.56 €

1 Available 4 Days B 10B 10BL, blank0.086

21.64 €

1 Available 4 Days B 10B 10SW, black, textured finish0.075

21.56 €

1 Available 6 Days B 12B 12BL, blank0.076

21.64 €

1 Available 4 Days B 12B 12SW, black, textured finish0.080

21.56 €

1 Available Same day

Stock

B 14B 14BL, blank0.068

21.64 €

1 Available Same day

Stock

B 14B 14SW, black, textured finish0.068

21.56 €

1 Available Same day

Stock

B 15B 15BL, blank0.065

21.64 €

1 Available 4 Days B 15B 15SW, black, textured finish0.065

21.56 €

1 Available 6 Days B 16B 16BL, blank0.030

21.64 €

1 Available 5 Days B 16B 16SW, black, textured finish0.062

21.56 €

1 Available 4 Days B 18B 18BL, blank0.068

21.64 €

1 Available Same day

Stock

B 18B 18SW, black, textured finish0.055

Loading...

  1. 1

Basic information

Identification No. 2, with 2 Stainless Steel-clamping screws DIN 912

Tech Support