Two-way connector clamps, Aluminium

Two-way connector clamps, Aluminium
  • Volume Discount
The clamping bores of GN 133 two-way connector clamps are mechanically machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
133-B20-B12-2-BL
133-B20-B12-2-SW
133-B20-B14-2-BL
133-B20-B14-2-SW
133-B20-B16-2-BL
133-B20-B16-2-SW
133-B20-B18-2-BL
133-B20-B18-2-SW
133-B25-B12-2-BL
133-B25-B12-2-SW
133-B25-B14-2-BL
133-B25-B14-2-SW
133-B25-B16-2-BL
133-B25-B16-2-SW
133-B25-B18-2-BL
133-B25-B18-2-SW
133-B30-B12-2-BL
133-B30-B12-2-SW
133-B30-B14-2-BL
133-B30-B14-2-SW
133-B30-B16-2-BL
133-B30-B16-2-SW
133-B30-B18-2-BL
133-B30-B18-2-SW
133-B40-B20-2-BL
133-B40-B20-2-SW
133-B40-B25-2-BL
133-B40-B25-2-SW
133-B40-B30-2-BL
133-B40-B30-2-SW
133-B42-B20-2-BL
133-B42-B20-2-SW
133-B42-B25-2-BL
133-B42-B25-2-SW
133-B42-B30-2-BL
133-B42-B30-2-SW
133-B45-B20-2-BL
133-B45-B20-2-SW
133-B45-B25-2-BL
133-B45-B25-2-SW
133-B45-B30-2-BL
133-B45-B30-2-SW
133-B48-B20-2-BL
133-B48-B20-2-SW
133-B48-B25-2-BL
133-B48-B25-2-SW
133-B48-B30-2-BL
133-B48-B30-2-SW
133-B50-B20-2-BL
133-B50-B20-2-SW
133-B50-B25-2-BL
133-B50-B25-2-SW
133-B50-B30-2-BL
133-B50-B30-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Bore d2 Finish Weight
(kg)

25.06 €

1 Available 5 Days B 20B 12BL, blank0.175

25.04 €

1 Available Same day

Stock

B 20B 12SW, black, textured finish0.180

25.06 €

1 Available 5 Days B 20B 14BL, blank0.174

25.04 €

1 Available 5 Days B 20B 14SW, black, textured finish0.174

25.06 €

1 Available 5 Days B 20B 16BL, blank0.170

25.04 €

1 Available 5 Days B 20B 16SW, black, textured finish0.170

25.06 €

1 Available 5 Days B 20B 18BL, blank0.170

25.04 €

1 Available 5 Days B 20B 18SW, black, textured finish0.170

25.06 €

1 Available 5 Days B 25B 12BL, blank0.160

25.04 €

1 Available 5 Days B 25B 12SW, black, textured finish0.159

25.06 €

1 Available 5 Days B 25B 14BL, blank0.155

25.04 €

1 Available 5 Days B 25B 14SW, black, textured finish0.184

25.06 €

1 Available 5 Days B 25B 16BL, blank0.150

25.04 €

1 Available 5 Days B 25B 16SW, black, textured finish0.150

25.06 €

1 Available 5 Days B 25B 18BL, blank0.145

25.04 €

1 Available 5 Days B 25B 18SW, black, textured finish0.147

25.06 €

1 Available 5 Days B 30B 12BL, blank0.135

25.04 €

1 Available 5 Days B 30B 12SW, black, textured finish0.135

25.06 €

1 Available 5 Days B 30B 14BL, blank0.128

25.04 €

1 Available 5 Days B 30B 14SW, black, textured finish0.128

25.06 €

1 Available 5 Days B 30B 16BL, blank0.128

25.04 €

1 Available 5 Days B 30B 16SW, black, textured finish0.128

25.06 €

1 Available 5 Days B 30B 18BL, blank0.124

25.04 €

1 Available 5 Days B 30B 18SW, black, textured finish0.136

42.44 €

1 Available 5 Days B 40B 20BL, blank0.600

42.48 €

1 Available 5 Days B 40B 20SW, black, textured finish0.640

42.44 €

1 Available 5 Days B 40B 25BL, blank0.600

42.48 €

1 Available 5 Days B 40B 25SW, black, textured finish0.601

42.44 €

1 Available 5 Days B 40B 30BL, blank0.570

42.48 €

1 Available 5 Days B 40B 30SW, black, textured finish0.570

42.44 €

1 Available 5 Days B 42B 20BL, blank0.550

42.48 €

1 Available 5 Days B 42B 20SW, black, textured finish0.600

42.44 €

1 Available 5 Days B 42B 25BL, blank0.600

40.58 €

1 Available 5 Days B 42B 25SW, black, textured finish0.600

42.44 €

1 Available 5 Days B 42B 30BL, blank0.600

42.48 €

1 Available 5 Days B 42B 30SW, black, textured finish0.600

42.44 €

1 Available 5 Days B 45B 20BL, blank0.510

40.58 €

1 Available 5 Days B 45B 20SW, black, textured finish0.510

40.54 €

1 Available 5 Days B 45B 25BL, blank0.510

40.58 €

1 Available 5 Days B 45B 25SW, black, textured finish0.510

42.44 €

1 Available 5 Days B 45B 30BL, blank0.510

42.48 €

1 Available 5 Days B 45B 30SW, black, textured finish0.510

42.44 €

1 Available 5 Days B 48B 20BL, blank0.530

42.48 €

1 Available 5 Days B 48B 20SW, black, textured finish0.475

42.44 €

1 Available 5 Days B 48B 25BL, blank0.475

42.48 €

1 Available 5 Days B 48B 25SW, black, textured finish0.475

42.44 €

1 Available 5 Days B 48B 30BL, blank0.475

42.48 €

1 Available 5 Days B 48B 30SW, black, textured finish0.475

42.44 €

1 Available 5 Days B 50B 20BL, blank0.505

42.48 €

1 Available 5 Days B 50B 20SW, black, textured finish0.505

42.44 €

1 Available 5 Days B 50B 25BL, blank0.480

42.08 €

1 Available 5 Days B 50B 25SW, black, textured finish0.480

42.24 €

1 Available 5 Days B 50B 30BL, blank0.460

42.48 €

1 Available 5 Days B 50B 30SW, black, textured finish0.450

Loading...

  1. 1

Basic information

Identification No. 2, with 2 Stainless Steel-clamping screws DIN 912

Tech Support