Two-way connector clamps, multi part assembly, same bore dimensions

Two-way connector clamps, multi part assembly, same bore dimensions
  • Volume Discount
The clamping bores of GN 134 flanged two-way con-nector clamps are not machined and specially designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The versions with square bores are also suitable for profile systems.

Bores and square bores of the same nominal size can be assembled in any combination. For instance, nominal size 20 has the following combination options: B20-B20, B20-V20, V20-B20 and V20-V20.

The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
134-B20-B20-50-2-BL
134-B20-B20-50-2-SW
134-B20-V20-50-2-BL
134-B20-V20-50-2-SW
134-B25-B25-50-2-BL
134-B25-B25-50-2-SW
134-B25-V25-50-2-BL
134-B25-V25-50-2-SW
134-B30-B30-50-2-BL
134-B30-B30-50-2-SW
134-B30-B30-60-2-BL
134-B30-B30-60-2-SW
134-B30-V30-50-2-BL
134-B30-V30-50-2-SW
134-B30-V30-60-2-BL
134-B30-V30-60-2-SW
134-B32-B32-60-2-BL
134-B32-B32-60-2-SW
134-B35-B35-60-2-BL
134-B35-B35-60-2-SW
134-B35-V35-60-2-BL
134-B35-V35-60-2-SW
134-B40-B40-60-2-BL
134-B40-B40-60-2-SW
134-B40-B40-76-2-BL
134-B40-B40-76-2-SW
134-B40-V40-60-2-BL
134-B40-V40-60-2-SW
134-B40-V40-76-2-BL
134-B40-V40-76-2-SW
134-B42-B42-76-2-BL
134-B42-B42-76-2-SW
134-B45-B45-76-2-BL
134-B45-B45-76-2-SW
134-B45-V45-76-2-BL
134-B45-V45-76-2-SW
134-B48-B48-76-2-BL
134-B48-B48-76-2-SW
134-B50-B50-76-2-BL
134-B50-B50-76-2-SW
134-B50-V50-76-2-BL
134-B50-V50-76-2-SW
134-V20-V20-50-2-BL
134-V20-V20-50-2-SW
134-V25-V25-50-2-BL
134-V25-V25-50-2-SW
134-V30-V30-50-2-BL
134-V30-V30-50-2-SW
134-V30-V30-60-2-BL
134-V30-V30-60-2-SW
134-V35-V35-60-2-BL
134-V35-V35-60-2-SW
134-V40-V40-60-2-BL
134-V40-V40-60-2-SW
134-V40-V40-76-2-BL
134-V40-V40-76-2-SW
134-V45-V45-76-2-BL
134-V45-V45-76-2-SW
134-V50-V50-76-2-BL
134-V50-V50-76-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Bore d2 Clamping length k Square s1 Square s2 Finish Weight
(kg)

36.04 €

1 Available Same day

Stock

B 20B 2050--BL, blank0.352

35.86 €

1 Available 5 Days B 20B 2050--SW, black, textured finish0.355

36.02 €

1 Available 5 Days B 20-50-V 20BL, blank0.350

36.02 €

1 Available 5 Days B 20-50-V 20SW, black, textured finish0.350

36.04 €

1 Available 5 Days B 25B 2550--BL, blank0.330

36.04 €

1 Available 5 Days B 25B 2550--SW, black, textured finish0.330

36.04 €

1 Available 5 Days B 25-50-V 25BL, blank0.310

36.04 €

1 Available 5 Days B 25-50-V 25SW, black, textured finish0.330

36.04 €

1 Available 5 Days B 30B 3050--BL, blank0.310

36.04 €

1 Available 5 Days B 30B 3050--SW, black, textured finish0.320

48.98 €

1 Available 5 Days B 30B 3060--BL, blank0.700

49.16 €

1 Available 5 Days B 30B 3060--SW, black, textured finish0.700

36.04 €

1 Available 5 Days B 30-50-V 30BL, blank0.310

36.04 €

1 Available 5 Days B 30-50-V 30SW, black, textured finish0.310

48.98 €

1 Available 5 Days B 30-60-V 30BL, blank0.680

49.16 €

1 Available 5 Days B 30-60-V 30SW, black, textured finish0.680

48.98 €

1 Available 5 Days B 32B 3260--BL, blank0.690

49.16 €

1 Available 5 Days B 32B 3260--SW, black, textured finish0.690

48.98 €

1 Available 5 Days B 35B 3560--BL, blank0.680

49.16 €

1 Available 5 Days B 35B 3560--SW, black, textured finish0.680

48.98 €

1 Available 5 Days B 35-60-V 35BL, blank0.640

49.16 €

1 Available 5 Days B 35-60-V 35SW, black, textured finish0.640

48.98 €

1 Available 5 Days B 40B 4060--BL, blank0.620

48.94 €

1 Available 5 Days B 40B 4060--SW, black, textured finish0.620

53.60 €

1 Available 5 Days B 40B 4076--BL, blank0.890

53.12 €

1 Available 5 Days B 40B 4076--SW, black, textured finish0.890

48.98 €

1 Available 5 Days B 40-60-V 40BL, blank0.580

48.94 €

1 Available 5 Days B 40-60-V 40SW, black, textured finish0.580

53.12 €

1 Available 5 Days B 40-76-V 40BL, blank0.950

53.12 €

1 Available 5 Days B 40-76-V 40SW, black, textured finish0.890

52.90 €

1 Available 5 Days B 42B 4276--BL, blank0.945

53.12 €

1 Available 5 Days B 42B 4276--SW, black, textured finish0.945

51.94 €

1 Available 5 Days B 45B 4576--BL, blank0.915

52.18 €

1 Available 5 Days B 45B 4576--SW, black, textured finish0.915

52.90 €

1 Available 5 Days B 45-76-V 45BL, blank0.835

52.64 €

1 Available 5 Days B 45-76-V 45SW, black, textured finish0.835

52.90 €

1 Available 5 Days B 48B 4876--BL, blank0.915

53.12 €

1 Available 5 Days B 48B 4876--SW, black, textured finish0.915

52.90 €

1 Available 5 Days B 50B 5076--BL, blank0.885

52.90 €

1 Available 5 Days B 50B 5076--SW, black, textured finish0.885

52.90 €

1 Available 5 Days B 50-76-V 50BL, blank0.840

52.90 €

1 Available 5 Days B 50-76-V 50SW, black, textured finish0.840

35.86 €

1 Available 5 Days --50V 20V 20BL, blank0.350

36.04 €

1 Available 5 Days --50V 20V 20SW, black, textured finish0.350

36.04 €

1 Available 5 Days --50V 25V 25BL, blank0.325

36.04 €

1 Available 5 Days --50V 25V 25SW, black, textured finish0.325

36.02 €

1 Available 5 Days --50V 30V 30BL, blank0.300

36.04 €

1 Available 5 Days --50V 30V 30SW, black, textured finish0.250

48.98 €

1 Available 5 Days --60V 30V 30BL, blank0.660

49.16 €

1 Available 5 Days --60V 30V 30SW, black, textured finish0.660

48.98 €

1 Available 5 Days --60V 35V 35BL, blank0.620

48.94 €

1 Available 5 Days --60V 35V 35SW, black, textured finish0.620

48.98 €

1 Available 5 Days --60V 40V 40BL, blank0.560

48.94 €

1 Available 5 Days --60V 40V 40SW, black, textured finish0.560

52.90 €

1 Available 5 Days --76V 40V 40BL, blank0.945

53.12 €

1 Available 5 Days --76V 40V 40SW, black, textured finish0.945

53.12 €

1 Available 5 Days --76V 45V 45BL, blank0.825

53.12 €

1 Available 5 Days --76V 45V 45SW, black, textured finish0.825

53.12 €

1 Available 70 Days --76V 50V 50BL, blank0.730

52.90 €

1 Available 5 Days --76V 50V 50SW, black, textured finish0.990

Loading...

  1. 1

Basic information

Identification No. 2, with 4 Stainless Steel-clamping screws DIN 912

Tech Support