Universal joint shafts with friction bearing

Universal joint shafts with friction bearing
  • Volume Discount
Universal joint shafts with friction bearing GN 808.2 not only join the offset between two shafts, but also enable the alignment of lengths, which depending on the overall length l1 enables the corresponding extraction length l2. The power transmission is achieved by two universal joints DIN 808 (type EG) a splined shaft and a sliding sleeve.
It is important to check the accuracy when connec-ting the splined shaft to the sliding sleeve:
The markings -> <- have to be opposite to each other. Any kind of misconnection leads to an inhomogeneous output and to a quick abrasion.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
808.2-22-K10-140-30
808.2-22-K10-160-40
808.2-22-K10-180-60
808.2-25-K12-160-30
808.2-25-K12-180-45
808.2-25-K12-200-70
808.2-25-K12-250-105
808.2-28-K14-170-30
808.2-28-K14-200-60
808.2-28-K14-220-80
808.2-28-K14-280-140
808.2-32-K16-190-30
808.2-32-K16-240-80
808.2-32-K16-275-115
808.2-32-K16-380-210
808.2-36-K18-230-50
808.2-36-K18-270-100
808.2-36-K18-290-110
808.2-36-K18-400-220
808.2-42-K20-250-50
808.2-42-K20-320-120
808.2-42-K20-420-220
808.2-45-K22-270-50
808.2-45-K22-330-100
808.2-45-K22-470-240
808.2-50-K25-295-50
808.2-50-K25-350-100
808.2-50-K25-420-170
808.2-58-K30-330-50
808.2-58-K30-400-110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d2
(Ø)
Outside diameter d1
(Ø)
l1 - l2

272.96 €

1 Available 5 Days 1022140-30

272.58 €

1 Available 5 Days 1022-

280.88 €

1 Available 5 Days 1022-

280.88 €

1 Available 5 Days 1225160-30

280.88 €

1 Available 5 Days 1225-

290.98 €

1 Available 5 Days 1225-

290.98 €

1 Available 5 Days 1225-

290.98 €

1 Available 5 Days 1428170-30

291.04 €

1 Available 5 Days 1428-

302.70 €

1 Available 5 Days 1428-

302.68 €

1 Available 5 Days 1428-

305.88 €

1 Available 5 Days 1632190-30

314.48 €

1 Available 5 Days 1632-

314.48 €

1 Available 5 Days 1632-

314.34 €

1 Available 7 Days 1632-

336.08 €

1 Available 5 Days 1836230-50

336.14 €

1 Available 5 Days 1836-

346.18 €

1 Available 5 Days 1836-

347.80 €

1 Available 5 Days 1836-

381.34 €

1 Available 5 Days 2042250-50

394.76 €

1 Available 5 Days 2042-

394.76 €

1 Available 5 Days 2042-

418.06 €

1 Available 5 Days 2245270-50

439.96 €

1 Available 5 Days 2245-

440.16 €

1 Available 5 Days 2245-

458.74 €

1 Available 5 Days 2550295-50

478.76 €

1 Available 5 Days 2550-

478.76 €

1 Available 5 Days 2550-

539.28 €

1 Available 5 Days 3058330-50

555.88 €

1 Available 5 Days 3058-

Loading...

  1. 1

Basic information

Bore code K, with keyway

Tech Support