Universal joints with friction bearing, Stainless Steel

Universal joints with friction bearing, Stainless Steel
  • Volume Discount
Since the moveable parts are not surface treated, i.e. not case hardened, the possibilities of application of these universal joints are much more limited compared to the ones made of standard steel. Therefore, the guide lines for the selection of universal joints with friction bearing according to the diagram may be applied at a limited extent only. Rotational speeds over 200 min may become critical.
For continuous use of the Stainless Steel-Universal joints, ample lubrication is very important. This achieved by fitting the joint with a grease filled gaiter GN 808.1.
The order example refers to universal joints with equal bores both ends d2 and s.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
808-16-B6-34-EG-NI
808-16-B6-56-DG-NI
808-16-B8-40-EG-NI
808-16-B8-62-DG-NI
808-16-K6-34-EG-NI
808-16-K6-56-DG-NI
808-16-K8-40-EG-NI
808-16-K8-62-DG-NI
808-22-B10-48-EG-NI
808-22-B10-74-DG-NI
808-22-K10-48-EG-NI
808-22-K10-74-DG-NI
808-25-B12-56-EG-NI
808-25-B12-86-DG-NI
808-25-K12-56-EG-NI
808-25-K12-86-DG-NI
808-32-B16-68-EG-NI
808-32-B16-105-DG-NI
808-32-K16-68-EG-NI
808-32-K16-105-DG-NI
808-42-B20-82-EG-NI
808-42-B20-128-DG-NI
808-42-K20-82-EG-NI
808-42-K20-128-DG-NI
808-50-B25-108-EG-NI
808-50-B25-163-DG-NI
808-50-K25-108-EG-NI
808-50-K25-163-DG-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d2
(Ø)
Outside diameter d1
(Ø)
Length l1 Length l2 Bore code Type

107.28 €

1 Available Same day

Stock

61634-B, without keywayEG, single, friction bearing

208.56 €

1 Available 5 Days 616-56B, without keywayDG, double, friction bearing

107.28 €

1 Available 5 Days 81640-B, without keywayEG, single, friction bearing

208.56 €

1 Available 5 Days 816-62B, without keywayDG, double, friction bearing

162.30 €

1 Available Same day

Stock

61634-K, with keywayEG, single, friction bearing

260.70 €

1 Available 5 Days 616-56K, with keywayDG, double, friction bearing

162.84 €

1 Available 5 Days 81640-K, with keywayEG, single, friction bearing

262.06 €

1 Available 5 Days 816-62K, with keywayDG, double, friction bearing

107.28 €

1 Available 5 Days 102248-B, without keywayEG, single, friction bearing

208.56 €

1 Available 5 Days 1022-74B, without keywayDG, double, friction bearing

162.30 €

1 Available 5 Days 102248-K, with keywayEG, single, friction bearing

262.46 €

1 Available 5 Days 1022-74K, with keywayDG, double, friction bearing

120.06 €

1 Available 4 Days 122556-B, without keywayEG, single, friction bearing

220.50 €

1 Available 5 Days 1225-86B, without keywayDG, double, friction bearing

174.64 €

1 Available 5 Days 122556-K, with keywayEG, single, friction bearing

274.80 €

1 Available 5 Days 1225-86K, with keywayDG, double, friction bearing

130.84 €

1 Available 5 Days 163268-B, without keywayEG, single, friction bearing

261.98 €

1 Available 5 Days 1632-105B, without keywayDG, double, friction bearing

184.74 €

1 Available 5 Days 163268-K, with keywayEG, single, friction bearing

305.04 €

1 Available 5 Days 1632-105K, with keywayDG, double, friction bearing

201.08 €

1 Available 5 Days 204282-B, without keywayEG, single, friction bearing

379.56 €

1 Available 5 Days 2042-128B, without keywayDG, double, friction bearing

243.38 €

1 Available 5 Days 204282-K, with keywayEG, single, friction bearing

409.18 €

1 Available 5 Days 2042-128K, with keywayDG, double, friction bearing

300.60 €

1 Available 5 Days 2550108-B, without keywayEG, single, friction bearing

636.90 €

1 Available 5 Days 2550-163B, without keywayDG, double, friction bearing

335.76 €

1 Available 5 Days 2550108-K, with keywayEG, single, friction bearing

646.60 €

1 Available 5 Days 2550-163K, with keywayDG, double, friction bearing

Loading...

  1. 1

Basic information

Material NI-Stainless Steel

Tech Support