Vertical acting toggle clamps with dual flanged mounting base

Vertical acting toggle clamps with dual flanged mounting base
  • Volume Discount
GN 812 vertical acting toggle clamps work according to the toggle principle: lever and clamping bar move in the same direction. They can be mounted in two planes via the dual flanged mounting base and require less space for the clamping action because the clamping arm and the operating lever move in opposite directions.
Vertical acting toggle clamps in the U-bar version with two flanged washers (Type AV) can accommodate an application specific clamping screw. A spindle assembly with neoprene rubber tip is also included for Type CV.
Type EV version can either be utilized by welding the clasp which can then accommodate an application specific hold-down fastener component, or by utilizing the bar in conjunction with the GN 809 Clamp Mounts to hold the work piece in place.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
812-200-AV
812-200-CV
812-200-EV
812-300-AV
812-300-CV
812-300-EV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

44.44 €

1 Available 5 Days 200AV, U-bar version, with two flanged washers

46.64 €

1 Available 5 Days 200CV, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

44.44 €

1 Available Same day

Stock

200EV, Solid clamping arm

56.08 €

1 Available 5 Days 300AV, U-bar version, with two flanged washers

58.88 €

1 Available 5 Days 300CV, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

56.08 €

1 Available 5 Days 300EV, Solid clamping arm

Loading...

  1. 1

Tech Support