• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Vertical acting toggle clamps with vertical mounting base

Vertical acting toggle clamps with vertical mounting base
  • Volume Discount
GN 810.1 Vertical acting toggle clamps work according to the toggle principle: lever and clamping bar move in the same direction. In the clamped position the operating lever is in its vertical position.
Vertical acting toggle clamps in the U-bar version with two flanged washers (Type B) can accommodate an application specific clamping screw. A spindle assembly with neoprene rubber tip is also included for Type BC.
Type F version can either be utilized by welding the clasp which can then accommodate an application specific hold-down fastener component, or by utilizing the bar in conjunction with the GN 809 Clamp Mounts to hold the work piece in place.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
810.1-75-B
810.1-75-BC
810.1-75-F
810.1-130-B
810.1-130-BC
810.1-130-F
810.1-230-B
810.1-230-BC
810.1-230-F
810.1-330-B
810.1-330-BC
810.1-430-B
810.1-430-BC
810.1-430-F
810.1-530-B
810.1-530-BC
810.1-530-F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

21.34 €

1 Available 5 Days 75B, U-bar version, with two flanged washers

22.74 €

1 Available 5 Days 75BC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

21.34 €

1 Available 5 Days 75F, Solid bar version with clasp

27.78 €

1 Available 5 Days 130B, U-bar version, with two flanged washers

29.56 €

1 Available 5 Days 130BC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

27.78 €

1 Available 5 Days 130F, Solid bar version with clasp

30.38 €

1 Available 5 Days 230B, U-bar version, with two flanged washers

32.58 €

1 Available 5 Days 230BC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

30.66 €

1 Available 5 Days 230F, Solid bar version with clasp

42.66 €

1 Available 5 Days 330B, U-bar version, with two flanged washers

45.46 €

1 Available 5 Days 330BC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

64.44 €

1 Available 5 Days 430B, U-bar version, with two flanged washers

69.06 €

1 Available 5 Days 430BC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

64.44 €

1 Available 5 Days 430F, Solid bar version with clasp

73.80 €

1 Available 5 Days 530B, U-bar version, with two flanged washers

78.44 €

1 Available 5 Days 530BC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

73.80 €

1 Available 5 Days 530F, Solid bar version with clasp

Loading...

  1. 1

Tech Support