• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Vertical hook type toggle clamps, heavy duty type

Vertical hook type toggle clamps, heavy duty type
  • Volume Discount
The U-bolt latch of GN 852.1 vertical hook type toggle clamps is adjustable within the adjusting range.
Once in the clamping position, the latch bolt is perpendicular to the clamping arm and to the mounting base of the toggle clamp.
In addition to the standard lengths of the U-bolt latches shown in the table, a variety of other lengths are also available under the GN 951.2 series.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
852.1-1400-T
852.1-1400-T3
852.1-1400-T3S
852.1-1400-TS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type

95.88 €

1 Available 5 Days T, with mounting holes, without U-bolt latch, with catch

97.76 €

1 Available 5 Days T3, with mounting holes, with U-bolt latch, with catch

93.34 €

1 Available 5 Days T3S, for welding, with U-bolt latch, with catch

91.48 €

1 Available 5 Days TS, for welding, without U-bolt latch, with catch

Loading...

  1. 1

Basic information

Size 1400

Tech Support