Waist shaped Stainless Steel-Knobs

Waist shaped Stainless Steel-Knobs
  • Volume Discount
Waist shaped knobs GN 75.5 boast a compact and timeless design.
They are made of high-grade stainless steel which makes them the first choice when it comes to applications requiring high standards of hygiene. The favourably designed and non-scooped geomtery helps to prevent damp and the related risk of dirt collecting.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
75.5-16-M5-D-MT
75.5-16-M6-E-MT
75.5-20-M6-D-MT
75.5-20-M8-E-MT
75.5-25-M6-D-MT
75.5-25-M8-E-MT
75.5-32-M8-D-MT
75.5-32-M10-E-MT
75.5-36-M10-D-MT
75.5-36-M12-E-MT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Thread d1 Type

9.00 €

1 Available 5 Days 16M 5D, with female thread

9.28 €

1 Available 4 Days 16M 6E, with threaded rod

10.92 €

1 Available 4 Days 20M 6D, with female thread

11.36 €

1 Available 4 Days 20M 8E, with threaded rod

13.82 €

1 Available 4 Days 25M 6D, with female thread

14.76 €

1 Available 5 Days 25M 8E, with threaded rod

18.78 €

1 Available Same day

Stock

32M 8D, with female thread

20.42 €

1 Available 6 Days 32M 10E, with threaded rod

23.34 €

1 Available Same day

Stock

36M 10D, with female thread

25.72 €

1 Available Same day

Stock

36M 12E, with threaded rod

Loading...

  1. 1

Basic information

Finish MT, matte shot-blasted

Tech Support