Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
151102 |
151112 |
151123 |
3001 |
3002 |
3011 |
3111 |
3112 |
3121 |
3201 |
3202 |
3203 |
3211 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | d1 | Diameter | h | High performing lines | l2 | Type of assembly | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.48 € | 25 | Available | 4 Days | M6 | - | Stainless steel | 21 | 25 | 13 | 20 | 12 | Clean | 12 | Blind hole | B.259-CLEAN | B.259/20-SST-M6 CLEAN | |
10.56 € | 25 | Available | 4 Days | M8 | - | [Phenol] Duroplast | 26 | 28 | 16 | 25 | 13 | Inox | 15 | Blind hole | B.259-CLEAN | B.259/25-SST-M8 CLEAN | |
11.20 € | 25 | Available | 4 Days | M10 | - | [Phenol] Duroplast | 31 | 32 | 19 | 30 | 17 | Inox | 17 | Blind hole | B.259-CLEAN | B.259/30-SST-M10 CLEAN | |
2.51 € | 1 | Available |
Same day
Stock | M5 | - | [Phenol] Duroplast | 21 | 25 | 13 | 20 | 16 | - | 12 | Blind hole | B.259-B | B.259/20 B-M5 | |
2.28 € | 25 | 4 Days | M6 | - | [Phenol] Duroplast | 21 | 25 | 13 | 20 | 16 | - | 12 | Blind hole | B.259-B | B.259/20 B-M6 | ||
2.16 € | 1 | Available |
Same day
Stock | M6 | 16 | [Phenol] Duroplast | 21 | 25 | 13 | 20 | - | - | 12 | Threaded screw | B.259-p | B.259/20 p-M6x16 | |
2.97 € | 1 | Available |
Same day
Stock | M6 | - | [Phenol] Duroplast | 26 | 28 | 16 | 25 | 16 | - | 15 | Blind hole | B.259-B | B.259/25 B-M6 | |
3.32 € | 1 | Available |
Same day
Stock | M8 | - | [Phenol] Duroplast | 26 | 28 | 16 | 25 | 20 | - | 15 | Blind hole | B.259-B | B.259/25 B-M8 | |
2.99 € | 25 | Available | 5 Days | M8 | 20 | [Phenol] Duroplast | 26 | 28 | 16 | 25 | - | - | 15 | Threaded screw | B.259-p | B.259/25 p-M8x20 | |
3.59 € | 1 | Available |
Same day
Stock | M6 | - | [Phenol] Duroplast | 31 | 32 | 19 | 30 | 16 | - | 17 | Blind hole | B.259-B | B.259/30 B-M6 | |
3.85 € | 1 | Available |
Same day
Stock | M8 | - | [Phenol] Duroplast | 31 | 32 | 19 | 30 | 20 | - | 17 | Blind hole | B.259-B | B.259/30 B-M8 | |
3.81 € | 1 | Available |
Same day
Stock | M10 | - | [Phenol] Duroplast | 31 | 32 | 19 | 30 | 17 | - | 17 | Blind hole | B.259-B | B.259/30 B-M10 | |
3.54 € | 1 | Available |
Same day
Stock | M8 | 25 | [Phenol] Duroplast | 31 | 32 | 19 | 30 | - | - | 17 | Threaded screw | B.259-p | B.259/30 p-M8x25 |
Loading...
Configure
Stock
Basic Attributes
d
l(mm)
Material
D(φ)
L(mm)
d1
Diameter
h
High performing lines
l2
Type of assembly
Sub execution
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes