Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
419632 |
419633 |
419634 |
419635 |
419636 |
419637 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d Tube (mm) | Material | d Tube (BSP/GAS) | Sub execution | High performing lines | Description | |
---|---|---|---|---|---|---|---|---|---|---|
33.22 € | 1 | Available | 4 Days | 60.3 | [Resin] Technopolymer | 2" | BAS2-A | - | BAS2-60-A | |
34.56 € | 1 | Available | 4 Days | 60.3 | Stainless Steel | 2" | BAS2-SST | Inox | BAS2-60-SST | |
33.22 € | 1 | Available | 4 Days | 48.3 | [Resin] Technopolymer | 1"1/2 | BAS2-A | - | BAS2-48-A | |
34.56 € | 1 | Available | 4 Days | 48.3 | Stainless Steel | 1"1/2 | BAS2-SST | Inox | BAS2-48-SST | |
33.22 € | 1 | Available | 4 Days | 42.4 | [Resin] Technopolymer | 1"1/4 | BAS2-A | - | BAS2-42-A | |
34.56 € | 1 | Available | 4 Days | 42.4 | [Resin] Technopolymer | 1"1/4 | BAS2-SST | Inox | BAS2-42-SST |
Loading...
Configure
Basic Attributes
d Tube(mm)
Material
d Tube (BSP/GAS)
Sub execution
High performing lines
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes