Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
470001 |
470011 |
470021 |
470022 |
470031 |
470032 |
470041 |
470101 |
470111 |
470121 |
470122 |
470131 |
470132 |
470141 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | d1 (mm) | Max. oscillation angle β (deg) | b | b1 | d2 | d3 | d4 | h | h1 | l | p | s | [Nm]# | [Nm]* | Min. thread tightening depth unit | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.80 € | 1 | Available |
Same day
Stock | M6 | 6 | 29° | 9 | 7 | 20 | 10 | 13 | 40 | 30 | - | 12 | 11 | 10 | 1.5 | 8 | BJT. | BJT-M6 | |
5.04 € | 1 | Available |
Same day
Stock | M8 | 8 | 25° | 12 | 9 | 24 | 13 | 16 | 48 | 36 | - | 16 | 14 | 12 | 10 | 11 | BJT. | BJT-M8 | |
5.70 € | 1 | Available |
Same day
Stock | [M10] M10 | 10 | 25° | 14 | 10.5 | 30 | 15 | 19 | 58 | 43 | - | 20 | 17 | 20 | 15 | 13 | BJT. | BJT-M10 | |
5.70 € | 1 | Available |
Same day
Stock | [M10] M10x1.25 | 10 | 25° | 14 | 10.5 | 30 | 15 | 19 | 58 | 43 | - | 20 | 17 | 20 | 6 | 13 | BJT. | BJT-M10x1.25 | |
6.71 € | 1 | Available |
Same day
Stock | [M12] M12 | 12 | 25° | 16 | 12 | 34 | 18 | 22 | 67 | 50 | - | 22 | 19 | 30 | 20 | 15 | BJT. | BJT-M12 | |
6.71 € | 1 | Available |
Same day
Stock | [M12] M12x1.25 | 12 | 25° | 16 | 12 | 34 | 18 | 22 | 67 | 50 | - | 22 | 19 | 30 | 15 | 15 | BJT. | BJT-M12x1.25 | |
7.50 € | 1 | Available |
Same day
Stock | M14 | 14 | 25° | 19 | 13.5 | 38 | 20 | 25 | 76 | 57 | - | 25 | 22 | 35 | 25 | 17 | BJT. | BJT-M14 | |
4.38 € | 1 | Available |
Same day
Stock | M6 | 6 | 29° | 9 | 7 | 20 | - | - | 46 | 36 | 21 | - | - | 10 | 0.5 | 15 | BJT-p | BJT-p-M6-36 | |
4.47 € | 1 | Available |
Same day
Stock | M8 | 8 | 25° | 12 | 9 | 24 | - | - | 55 | 43 | 25 | - | - | 12 | 2 | 18 | BJT-p | BJT-p-M8-43 | |
4.93 € | 1 | Available |
Same day
Stock | [M10] M10 | 10 | 25° | 14 | 10.5 | 30 | - | - | 63 | 48 | 28 | - | - | 20 | 5 | 20 | BJT-p | BJT-p-M10-48 | |
4.93 € | 1 | Available |
Same day
Stock | [M10] M10x1.25 | 10 | 25° | 14 | 10.5 | 30 | - | - | 63 | 48 | 28 | - | - | 20 | 3 | 20 | BJT-p | BJT-p-M10x1.25-48 | |
5.83 € | 1 | Available |
Same day
Stock | [M12] M12 | 12 | 25° | 16 | 12 | 34 | - | - | 71 | 54 | 32 | - | - | 30 | 6 | 22 | BJT-p | BJT-p-M12-54 | |
5.83 € | 1 | Available |
Same day
Stock | [M12] M12x1.25 | 12 | 25° | 16 | 12 | 34 | - | - | 71 | 54 | 32 | - | - | 30 | 6 | 22 | BJT-p | BJT-p-M12x1.25-54 | |
6.69 € | 1 | Available |
Same day
Stock | M14 | 14 | 25° | 19 | 13.5 | 38 | - | - | 80 | 61 | 36 | - | - | 35 | 12 | 25 | BJT-p | BJT-p-M14-61 |
Loading...
Material | Technopolymer |
---|
Configure
Stock
Basic Attributes
d
d1(mm)
Max. oscillation angle β(deg)
b
b1
d2
d3
d4
h
h1
l
p
s
[Nm]#
[Nm]*
Min. thread tightening depth unit
Sub execution
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes