BMS - Snap door lock -Technopolymer

BMS - Snap door lock -Technopolymer
  • Volume Discount
Snap door lock in glass fibre reinforced polyamide-based technopolymer, black or grey colour RAL 7040 and springs, screw and washer in stainless steel.
Option to have snap lock and release, or snap lock and manual release by means of a lever, or snap lock and manual release by means of an 8 mm hexagon key, or snap lock and manual release by means of a two-wing key in polyamide-based technopolymer.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
627001
627001-C33
627006
627006-C33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Opening strength unit F1
(N)
Closing strength unit F2
(N)
Sub execution Description

4.29 €

1 Available 5 Days 10060BMSBMS.32-25-CH4

4.29 €

1 Available 4 Days 10060BMSBMS.32-25-CH4-C33

4.69 €

1 Available 5 Days -25BMS.LBMS.L-32-25-CH4

4.69 €

1 Available 5 Days -25BMS.LBMS.L-32-25-CH4-C33

Loading...

  1. 1

Basic information

Material Technopolymer

Tech Support